Divider

Port Connector Type

 
Series

Catalog

Connector Type

Parts

Industry Standard

Characteristic Impedance

Frequency (Max.)

V.S.W.R.

Sensitivity

Attenuation

Number of Ports

Port Connector Type

Type 1 Mating Face Connector

Type 2 Mating Face Connector

Mounting Style

Contact Plating

Mating/Unmating Cycles

Operating Temperature (Max.)

Operating Temperature (Min.)

C/D
2GHz Band Power Dividers/Combiners
Adapter
50 Ω
2.2 GHz
1.3 Max.
SMA
SMA
Gold
65 ℃
-10 ℃