Termination

Port Connector Type

 
Series

Catalog

Connector Type

Parts

Industry Standard

Characteristic Impedance

Frequency (Max.)

V.S.W.R.

Sensitivity

Attenuation

Number of Ports

Port Connector Type

Type 1 Mating Face Connector

Type 2 Mating Face Connector

Mounting Style

Contact Plating

Mating/Unmating Cycles

Operating Temperature (Max.)

Operating Temperature (Min.)

1.85mm-TMRecommended
1.85mm Coaxial Connectors Based On IEC Spec. (Terminator)
2.92mm-TMRecommended
2.92mm Coaxial Terminator Based On MIL Specifications
HRM-TMRecommended
MIL Spec. SMA (Sub-Miniature Type A) Connectors (Terminator)
SMP-TMRecommended
Push-On Lock, SMP Coaxial Terminator in MIL Standard
SMPM-TMRecommended
SMPM Coaxial Non-Reflective Terminator in MIL Standard
Plug
50 Ω
67 GHz
1.4 Max.
1.85mm
Gold
65 ℃
-10 ℃
Plug
50 Ω
40 GHz
1.28 Max.
Gold
500
85 ℃
-40 ℃
Plug
50 Ω
18 GHz
1.1, 1.15 Max.
SMA
85 ℃
-40 ℃
Jack
50 Ω
50 GHz
1.6 Max.
Gold
100
125 ℃
-55 ℃