RJ-11

Connector Type  

Metal Shields  

 
Series

Catalog

Connector Type

Parts

Panel Mounting Style

Cable Assembly

Cable Length

Generic Type

Industry Standard

Safety Standards

Performance Characteristics

Transmission Rate

Water Resistance

Opening Size

Number of Positions

Number of Ports

Metal Shields

Wire Termination Method

Mounting Style

Connector Orientation

Contact Plating

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Recommended Wire Type

Recommended Min. Wire Size (AWG)

Recommended Max. Wire Size (AWG)

Recommended Min. Wire Size (mm²)

Recommended Max. Wire Size (mm²)

Mating/Unmating Cycles

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

TM-DC
Dust Covers for Moduler Connectors
TM-DS
Right Angle THT Type Modular Jack
TM-DSA
Straight THT Type Modular Jack
TM-P
Modular Plug for Copper Foil, Stranded Wire Flat Type Cable
TM-W
Wire Lead Type Modular Jack
TM10R
TM11P
EMI-Protected Modular Plugs
TM11R
EMI-Protected Modular Jacks
TM11R-5M2
Subminiature, CAT5, Fast Ethernet (100BASE-TX), LAN Modular Jack
TM12
D-Sub - Modular Conversion Connectors
TM13
Bottom Entry Type Modular Jack
TM15R
TM18
2-Pin Modular Jack (with 6-Opening) for Modem I/O of Notebook PC
TM4R
Others
CAP
RJ-11, RJ-45
FCC
4, 6, 8
No
60 ℃
-25, -10 ℃
Receptacle
RJ-11, RJ-45
FCC
4, 6, 8, 12
2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 24, 32, 48
1, 2, 3, 4, 8
No
Gold
0.1, 0.5 A
AC 125, 150 V
DC 56.5 V
200
60, 80, 85 ℃
-25 ℃
Receptacle
6
2, 4, 6, 8, 12, 16, 18, 24
1, 2, 3, 4
No
Gold
0.1, 0.5 A
AC 125 V
DC 56.5 V
200
60, 80 ℃
-25 ℃
Plug
Yes
200, 330, 400, 955, 1000, 1500, 1550, 2000, 2160, 3000, 5000 mm
RJ-11, RJ-45
FCC
4, 6, 8, 12
2, 4, 6, 8, 12, 24
1, 2
No
Piercing
Gold
0.5 A
AC 30, 125 V
DC 42 V
Non-shielded cable
AWG 24, 26
AWG 24, 26
200
60, 65, 80 ℃
-25 ℃
Black, Dark gray, Deep Red, Ivory white, Light gray, White
Receptacle, Jack, Others
Screw, Snap-in
Yes
50, 51, 60, 64, 70, 80, 90, 100, 110, 120, 130, 140, 150, 153, 160, 170, 180, 190, 200, 205, 210, 220, 230, 250, 300, 330, 350, 400, 450, 465, 470, 480, 490, 500, 530, 550, 580, 680, 700, 780, 900, 1100, 1200, 1500, 1570, 2100 mm
RJ-11, RJ-45
FCC, ISO8877
CAT3
0.01 Gbps
4, 6, 8, 12
2, 4, 6, 8, 12, 16, 24
1, 2, 3
No
Gold
0.1, 0.5 A
AC 125, 150 V
DC 56.5 V
200, 230
60 ℃
-25 ℃
Black, Ivory,  
Receptacle
RJ-11
FCC
6
8, 12
2
Gold
0.5 A
AC 125 V
200
60 ℃
-25 ℃
Plug, Others
Cover, Guide plate
Yes
1000, 2130 mm
RJ-11, RJ-45
FCC, ISO8877
CAT3
0.01 Gbps
6, 8
6, 8
1
No, Yes
Piercing
Gold
0.5 A
AC 125 V
Shielded cable
AWG 26, 27
AWG 26
200
60 ℃
-25 ℃
Black
Jack, Jack cable
Snap-in
Yes
63, 300, 720 mm
RJ-11, RJ-45
FCC, ISO8877
CAT3, CAT5
0.01, 0.1 Gbps
6, 8
2, 6, 8
1, 4
Yes
THT
Straight, Right angle
Gold
0.1, 0.5, 1 A
AC 125 V
200
60, 80 ℃
-25 ℃
Jack
RJ-45
FCC, ISO8877
CAT5
0.1 Gbps
8
8
1
Yes
THT
Right angle
Gold
1 A
AC 125 V
200
80, 85 ℃
-25 ℃
Receptacle, Adapter
Yes
RJ-11
FCC
CAT3
0.01 Gbps
6
4, 6
1
No
Gold
0.5 A
AC 125 V
200
60 ℃
-25 ℃
Receptacle
RJ-11
FCC
4, 6
2, 4, 6
1, 2
No
THT
Straight
Gold
0.5 A
AC 125 V
200
80 ℃
-25 ℃
Receptacle
RJ-11
FCC
4, 6
4
1
No
Straight
Gold
0.5 A
AC 125 V
200
80 ℃
-25 ℃
Receptacle, Jack
RJ-11, RJ-45
FCC, ISO8877
6, 8
6, 8
1
No
SMT, THT
Straight
Gold
0.5 A
AC 125 V
200
80 ℃
-25 ℃
Receptacle
RJ-11, RJ-45
FCC
6, 8
4, 6, 8
1
Gold
0.5 A
AC 125 V
200
60 ℃
-25 ℃