N.FL Series Scheduled to be discontinued
1.4mm Mated Height DC to 6GHz Lightweight Miniature SMT Coaxial
Features
[Not Recommended for New Design]
1.4mm Mated Height, Lightweight SMT Miniature Coaxial Connector
1. 1.4mm Mated Height (1.5mm Max.)
2. Occupied PCB Space
3. Light weight
Receptacle : 14mg
Right Angle Plug : 28mg
4. Accepts high frequency transmission of DC to 6 GHz.
5. Supports Automatic Mounting
6. Ultra-fine Coaxial (Fluorinated Resin Insulated) Cables
7. Environmental Compatibility
◆RoHS2 Compliant
◆Halogen Free
Chlorine and bromine above the standard values
are not used for receptacle and plug harnesses.
*As defined by IEC61249-2-21
Br 900 ppm Max. , Cl 900 ppm Max. , and Br+Cl 1500 ppm Max.
8. Easy Connector Removal
9. Easy Mating Confirmation
- Connector Type
- Plug, Receptacle, Adapter
- Parts
- Generic Type
- SMA, N
- Industry Standard
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- 35, 40, 50, 60, 70, 80, 85, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 6.0 GHz
- V.S.W.R.
- 1.3 Max.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 20, 10000
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Silver
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.81 mm
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85, 90 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- White, Black
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.