Plug-in Connection

Rated Current
  A Number of Positions   pos.
 
Series

Catalog

Connector Type

Parts

Panel Mounting Style

Cable Assembly

Cable Length

Generic Type

Industry Standard

Safety Standards

Performance Characteristics

Transmission Rate

Water Resistance

Salt Spray Test Duration (Corrosion Resistance)

Mating/Unmating Cycles

Number of Positions

Remarks on Number of Positions

Contact Pitch

Contact Plating

Locking Style

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Mounting Style

Connector Orientation

Mounting Side

Wire Termination Method

Recommended Min. Wire Size (AWG)

Recommended Max. Wire Size (AWG)

Recommended Min. Wire Size (mm²)

Recommended Max. Wire Size (mm²)

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

PS2
330A Plug-In Connectors for Storage Battery Applications
PS3
210A Plug-In Connectors for Storage Battery Applications
PS3F
Hybrid/Signal 125A Power Supply, Front Access Plug-in Connectors
PS4
High Current 150A/300A Connectors for Busbar Applications
QR
QR/P
Plug-In Rectangular Rack/Panel Crimp Connectors
QR/P1
Plug-In Rectangular Rack/Panel Crimp Connectors
QR/P14
QR/P15
Ultra-Small Rectangular Rack/Panel Crimp Connectors
QR/P17
QR/P18
High-Pin-Count Rectangular Rack/Panel ID Connectors
QR/P4
Small Rectangular Multi-Contact Rack/Panel Crimp Connectors
QR/P6
Miniature Rectangular Multi-Contact Rack/Panel Crimp Connectors
QR/P8
Ultra-Small Rectangular Multi-Contact Rack/Panel Crimp Connector
Plug, Receptacle, Contact
Yes
1000 mm
2
2+4, 42,18+18, 6+6, 9+9
2.65, 62.5, 69.5, 86.5 mm
Gold
175, 330 A
AC 1000 V
DC 1000 V
Crimping, Screw
AWG 1, 18
AWG 1, 16, 18
38, 80, 150 mm²
38, 80, 150 mm²
105 ℃
-40 ℃
Plug, Receptacle
Screw
100
2
42.25, 42.45 mm
Silver
210 A
AC 1000 V
DC 1000 V
Screw
AWG 5
AWG 5
14 mm²
50 mm²
105 ℃
-40 ℃
Plug, Receptacle, Contact, Housing
Screw
100
1, 2
92 mm
Silver
125 A
AC 1000 V
DC 1000 V
Crimping, Screw
AWG 3
AWG 3
22 mm²
22 mm²
105 ℃
-40 ℃
Receptacle
Screw
50
1
Silver
150, 300 A
AC 600 V
DC 600 V
Screw
105 ℃
-40 ℃
48 hours h
Gold
13 A
AC 250 V
Straight
Standard on-Board
60 ℃
-10 ℃
Plug, Receptacle, Contact
Drawer
48 hours h
1000
4, 8, 12, 16, 24
4.5 mm
Gold
7, 10, 13 A
AC 250, 600 V
DC 300 V
Straight
Crimping
AWG 16, 24
AWG 14, 18
60 ℃
-10 ℃
Plug, Receptacle, Contact
Drawer
8, 12, 16, 24, 32
Crimping
AWG 16, 24, 28
AWG 14, 18, 20, 24
1.767, 8.042 mm²
2.835, 3.801, 10.178 mm²
Plug, Receptacle
Drawer
48 hours h
1000
14
4pin:10A 10pin:1A
2.54 mm
1 A
AC 250 V
Straight
AWG 28
AWG 14
60 ℃
-10 ℃
Plug, Receptacle, Others
Screw
Drawer
1000
8, 24, 40
2 mm
Gold
1, 6 A
AC 30 V
DC 30 V
Straight
AWG 24, 30
AWG 16, 22
60 ℃
-10 ℃
Plug, Receptacle, Contact
Drawer
48 hours h
3000
14, 18
4pin:12A 10pin:1.5A
2 mm
Gold
1.5, 12 A
AC 125, 300 V
DC 300 V
Straight
Crimping
AWG 18
AWG 16
105 ℃
-55, -40 ℃
Plug, Receptacle, Housing
Drawer
48 hours h
3000
4, 12, 16, 18, 22, 24, 28
4pin: 12A 12pin: 1A, 4pin: 12A 18pin: 1A, 4pin: 12A 24pin: 1A
1.5 mm
Gold
1, 12 A
AC 125, 300 V
Straight
IDC
AWG 18, 26
AWG 16, 26
105 ℃
-40 ℃
Plug, Receptacle, Others
Screw
Drawer
48 hours h
8, 12, 16, 24, 32, 40
2.54 mm
3 A
AC 250, 300 V
Straight
AWG 28
AWG 20
60 ℃
-10 ℃
Plug, Receptacle
Drawer
48 hours h
6, 12, 16, 24
2.54 mm
AC 250 V
Straight
AWG 24
AWG 14
60 ℃
-10 ℃
Plug, Receptacle, Contact
Drawer
48 hours h
1000
8, 12, 20
2 mm
Gold
1, 3 A
AC 300 V
Straight
Crimping
AWG 24, 28
AWG 20, 24
60 ℃
-10 ℃