Wire-to-Wire

Rated Current
  A Number of Positions   pos.
Water Resistance IP

or above

Recommended Wire Size (AWG)   AWG wire
Recommended Wire Size (mm²)   mm2
 
Series

Catalog

Connector Type

Parts

Cable Assembly

Industry Standard

Safety Standards

Number of Positions

Tab Width (mm)

Number of Rows (Interface)

Mounting Pitch

Contact Pitch

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Mounting Side

Panel Mounting Style

Contact Plating

Wire Termination Method

Recommended Wire Type

Recommended Min. Wire Size (AWG)

Recommended Max. Wire Size (AWG)

Recommended Min. Wire Size (mm²)

Recommended Max. Wire Size (mm²)

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Glow Wire Compliant

DF1BRecommended
2.5mm Pitch Connectors for Discrete Wire (UL/CSA Certified)
DF22Recommended
7.92mm Pitch 43A Internal Power Supply Connectors (UL/C-UL/TÜV)
DF60Recommended
65A 10.16mm Pitch Wire-to-Board Internal Power Supply Connector
DF63Recommended
15A 3.96mm Pitch Wire-to-Board Internal Power Supply Connectors
DF63WRecommended
3.96mm Pitch Compact Waterproof for Internal Power Supplies
EF1Recommended
Simple Assembly In-Line Power Connectors for up to 160A
EF2Recommended
[ZERO SCREW] up to 400A ZERO SCREW™ Terminal Block
EM-WRecommended
Waterproof (IP68) Bayonet Lock Connectors for Power Supply
EM12MRecommended
Single Pos. Snap-In Lock Power Connectors up to 90A
EM30MRecommended
Plastic Connectors for High Current Applications up to 200A
EM30MSDRecommended
Service Plug for 200A Applications
EM35MRecommended
EnerBee; High Current, Plastic Power Supply Connectors
EM40MRecommended
Plastic Connectors for High Current Applications up to 450A
EM52MRecommended
Plastic Connectors for High Current Applications up to 80A/140A
EV1Recommended
125A High-Current Waterproof (IP68/X9K) Connectors
EV2Recommended
Water-Proof Shielded Connectors up to 220A
HARecommended
Circular Connectors with Lock Mechanism for Audio Equipment
HR30Recommended
Miniature Waterproof (IP67/IP68) Plastic Connectors
HR34BRecommended
Push-On Bayonet Lock Miniature Waterproof (IP67/IP68) Connectors
HR41Recommended
Plastic-Shelled Waterproof (IP67/IP68) Outdoor Use Connectors
Contact, Socket, Header, In-line plug
No
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 36, 40
1, 2
2.5 mm
2.5 mm
0.5, 1, 2, 3 A
AC 250 V
30, 50, 100
THT
Straight, Right angle
Standard on-Board
Snap-in
Gold, Tin
Crimping, IDC
Discrete wire
AWG 20, 24, 26, 28, 30
AWG 22, 24, 26, 28, 30
85 ℃
-35, -30 ℃
Contact, Socket, Header, In-line plug, Accessory
Retainer
1, 2, 3, 4, 5
1, 2
7.92 mm
7.92 mm
26, 33, 38, 43 A
AC 1000 V
DC 1000 V
30
THT
Straight, Right angle
Standard on-Board
Snap-in
Gold, Tin, Tin-Copper
Crimping
Discrete wire
AWG 12, 16
AWG 10, 14
85 ℃
-55 ℃
No, Yes
Contact, Socket, Header, In-line plug
No
UL, C-UL/CSA, TÜV
1, 2, 3, 4, 5, 6
1
10.16 mm
10.16 mm
38, 40, 45, 50, 55, 65 A
AC 1000 V
DC 1000 V
30
THT
Straight, Right angle
Standard on-Board
Screw
Gold
Crimping
Discrete wire
AWG 8, 12
AWG 8, 10
105 ℃
-55 ℃
No, Yes
Contact, Socket, Header, In-line plug
No
UL, C-UL/CSA, TÜV
1, 2, 3, 4, 5, 6
1
3.96, 7.92 mm
3.96, 7.92 mm
10, 11, 12, 13, 14, 15 A
AC 630 V
DC 630 V
30, 50
THT
Straight, Right angle
Standard on-Board
Snap-in
Gold, Tin
Crimping
Discrete wire
AWG 22
AWG 16
85, 105 ℃
-55 ℃
No, Yes
Contact, Socket, In-line plug
No
2, 3, 4
1, 2
3.96 mm
12, 13, 14 A
AC 630 V
DC 630 V
30
Straight
Tin
Crimping
Discrete wire
AWG 18, 22
AWG 16, 20
105 ℃
-40 ℃
Yes
Plug, Receptacle, Contact, Others
Sleeve
1
130, 160 A
AC 1000 V
DC 1000 V
30
Straight
Screw, DIN rail
Tin
Crimping
8, 14, 22, 26.66 mm²
8, 14, 22, 42.42 mm²
105 ℃
-25 ℃
1
40, 70, 175, 310, 400 A
AC 600, 1000 V
DC 600, 1500 V
50
Straight
1.25, 14, 22, 150, 200 mm²
5.5, 60, 150, 200 mm²
105 ℃
-25 ℃
Plug, Receptacle, Others
4
50 A
AC 250 V
DC 250 V
500
Straight
Screw
Crimping
125 ℃
-40 ℃
Plug, Receptacle
1
130 A
AC 1000 V
DC 1000 V
30
Straight
Screw
Silver
Crimping
10.52, 16.78 mm²
26.66, 42.42 mm²
105 ℃
-25 ℃
Plug, Receptacle, Jack
1
175, 200 A
AC 1000 V
DC 1000 V
50
Straight
Screw
Silver
Crimping
42.42 mm²
60.57 mm²
90, 105 ℃
-25, -20 ℃
Receptacle
2
200 A
AC 1500 V
DC 1500 V
50
Straight
Screw
Silver
Screw
105 ℃
-40 ℃
Plug, Receptacle, Contact, Accessory
Cap, Coding key
4
30, 50, 70 A
AC 1000 V
DC 1000, 9999.999 V
10, 100
Straight
Screw, DIN rail
Tin
Crimping
5.26, 8, 8.44 mm²
5.57, 8, 8.92 mm²
125 ℃
-40 ℃
Plug, Receptacle, Jack
1
410, 450 A
AC 1000 V
DC 1000 V
50
Straight
Screw
Silver
Crimping
117.2 mm²
152.05 mm²
90, 105 ℃
-25, -20 ℃
Plug, Receptacle, Contact
4
130, 140 A
AC 1000 V
DC 1000 V
50
Straight
Screw
Crimping
16.78, 26.66 mm²
26.66, 42.42 mm²
90, 105 ℃
-25, -20 ℃
Plug, Receptacle, Contact
2, 3
125 A
AC 460 V
DC 650 V
50
Straight
Screw
Silver
Crimping, Screw
16.78, 26.66 mm²
26.66, 42.42 mm²
125 ℃
-40 ℃
Plug, Receptacle
1
220 A
AC 1000 V
DC 1000 V
30
Straight
Tin
Crimping, Screw
105 ℃
-40 ℃
Plug, Receptacle, Jack, Plug receptacle
3, 4, 5
3, 4, 5, 15 A
AC 130 V
DC 180 V
1000
THT
Straight, Right angle
Screw
Silver
Soldering
AWG 14, 16, 18
AWG 14, 16, 18
70 ℃
-25 ℃
Plug, Receptacle, Jack, Contact, Accessory
Cap
3, 6, 10, 12
2, 5 A
AC 30, 100 V
DC 42, 140 V
1000
THT
Straight
Bulk-head
Gold
Soldering, Crimping
AWG 20, 26, 28
AWG 20, 26, 28, 30
85 ℃
-25 ℃
Plug, Receptacle, Contact, Accessory
Cap, Cap
4, 10
3, 5 A
AC 200, 400 V
DC 250, 400 V
100, 500
Straight, Right angle
Screw
Gold, Silver
Soldering, Crimping
AWG 16, 18, 20, 22
AWG 16, 18, 22, 25
85, 110, 125 ℃
-55, -20 ℃
Plug, Receptacle, Jack, Contact, Accessory
Dummy Pin
3, 5
20, 24 A
AC 100, 1000 V
DC 1000 V
30, 200
Straight
Screw, Bulk-head(Rear Mount)
Gold
Crimping
AWG 12, 16
AWG 10, 14
0.75, 1.3, 3.3, 5.5 mm²
2.5, 5.5, 6.5 mm²
85, 105 ℃
-40 ℃