QR/P Series
Plug-In Rectangular Rack/Panel Crimp Connectors
Features
Rectangular, High Pin Count, Rack and Panel Crimp Connector
1. Margin in the effective mating length due to the plug-in design.
2. The males and female housings use the same contacts for a reduction in part procurement and management.
3. Floating bushing enables a floating design.
4. UL, CSA, TÜV certified.
Specifications
- Connector Type
- Contact, Housing
- Parts
- Panel Mounting Style
- Screw
- Cable Assembly
- No
- Cable Length
- Generic Type
- Drawer
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- Number of Positions
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Gold
- Locking Style
- Rated Current
- 7.0, 10.0, 13.0 A
- Rated Voltage (AC)
- AC 600.0 V
- Rated Voltage (DC)
- Mounting Style
- Connector Orientation
- Straight
- Mounting Side
- Wire Termination Method
- Crimping
- Recommended Min. Wire Size (AWG)
- 16, 24
- Recommended Max. Wire Size (AWG)
- 14, 18
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -10 ℃
- Cable Color
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.