Coaxial Switch

Connector Height

mm  
 
Series

Catalog

Connector Type

Parts

Generic Type

Industry Standard

Water Resistance

Cable Assembly

Cable Length

Characteristic Impedance

Frequency (Max.)

V.S.W.R.

Return Loss

Number of Positions

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Center Contact Plating

Outer Contact Plating

Recommended Coaxial Cable

Cable Outer Diameter

Wire Termination Method

Wire Insulation Diameter

Min. Wire Insulation Diameter

Shield Diameter

Center Conductor Diameter

Notes on Recommended Wire

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Type 1 Mating Face Connector

Type 2 Mating Face Connector

MS-147
Interface RF Connectors with Switch, 3.9mm Height, DC to 6GHz
MS-151NB
I/O RF Connectors with Switch, Built-In Interlock, DC to 3GHz
MS-156C
Subminiature Coaxial Switch 1.35mm Height, DC to 11GHz
MS-156HF
Subminiature Coaxial Switch 1.6mm Height, DC to 6GHz
MS-162B
Miniature Interface Coaxial Switch 2.5mm Height, DC to 10GHz
MS-180
Subminiature Coaxial Switch 0.85mm Height, DC to 11GHz
Plug, Receptacle, Adapter
SMA
No
50 Ω
3, 6 GHz
1
5000, 10000, 12000
SMT
Straight, Right angle
Gold
Gold, Nickel
1.5D-HQEW
65, 85 ℃
-30, -10 ℃
Plug, Receptacle
SMA
No
50 Ω
3, 6 GHz
1
1000, 5000
SMT
Straight, Right angle
Gold
Gold, Nickel
70, 85 ℃
-40, -30 ℃
Plug, Receptacle, Adapter
SMA, N
No
50 Ω
6, 11 GHz
1
100, 500, 10000, 100000, 200000
SMT
Straight, Right angle
Gold
Gold, Nickel
70, 85 ℃
-40, -30 ℃
Plug, Receptacle
SMA
No
50 Ω
6 GHz
1
100, 500, 10000
SMT
Straight, Right angle
Gold
Gold, Nickel
1.5D-HQEW
85 ℃
-55, -40 ℃
Plug, Receptacle, Adapter
SMA
No
50 Ω
6, 10 GHz
1.8 Max.
1
500, 12000
SMT
Straight, Right angle
Gold
Gold, Nickel
1.5D-HQEW
85 ℃
-40 ℃
MS-162
SMA
Plug, Receptacle
SMA
No
50 Ω
6, 8, 11 GHz
100, 10000
SMT
Straight
Gold
Gold, Nickel