Higher than 12 GHz

Generic Type  

Characteristic Impedance  

Ω

Locking Style  

Recommended Coaxial Cable

 
Series

Catalog

Connector Type

Parts

Generic Type

Industry Standard

Water Resistance

Cable Assembly

Cable Length

Characteristic Impedance

Frequency (Max.)

V.S.W.R.

Return Loss

Number of Positions

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Center Contact Plating

Outer Contact Plating

Recommended Coaxial Cable

Cable Outer Diameter

Wire Termination Method

Wire Insulation Diameter

Min. Wire Insulation Diameter

Shield Diameter

Center Conductor Diameter

Notes on Recommended Wire

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Type 1 Mating Face Connector

Type 2 Mating Face Connector

1.85mm
1.85mm Coaxial Connectors Based On IEC Specifications
1.85mm-AT
1.85mm Coaxial Connectors Based On IEC Spec. (Attenuator)
1.85mm-TM
1.85mm Coaxial Connectors Based On IEC Spec. (Terminator)
2.4mm
2.4mm Coaxial Connectors for Frequency Test Measurements
2.4mm-AT
2.4mm Coaxial Attenuator Complies with MIL-STD-348B Standard
2.92mm
2.92mm Coaxial Connectors Based On MIL Specifications
2.92mm-AT
Up to 40GHz, Fixed Attenuators Based On MIL Specifications
2.92mm-TM
2.92mm Coaxial Terminator Based On MIL Specifications
BWA
Coaxial Converter Adapter
HRM
SMA (Sub-Miniature Type A) Coaxial Connectors (MIL-C-39012)
HRM(G)
SMA Coaxial Connectors up to 28GHz
HRM(V)
Low-Cost SMA Coaxial Connectors (Ver.2)
SMA(R)
SMA Reverse Coaxial Connectors up to 26.5GHz
SMP
Push-On Lock, SMP Coaxial Connectors in MIL Standard
SMP-TM
Push-On Lock, SMP Coaxial Terminator in MIL Standard
SMPM
Push-On Lock, SMPM Coaxial Connectors in MIL Standard
SMPM-TM
SMPM Coaxial Non-Reflective Terminator in MIL Standard
Receptacle
1.85mm
No
50 Ω
65 GHz
1
500
Straight
Gold
125 ℃
-55 ℃
Adapter
1.85mm
No
50 Ω
67 GHz
1.55, 1.6 Max.
Gold
65 ℃
-10 ℃
1.85mm
1.85mm
Plug
50 Ω
67 GHz
1.4 Max.
65 ℃
-10 ℃
1.85mm
Plug, Receptacle
2.4mm
MIL
No, Yes
100 mm
42.5, 50 Ω
50 GHz
1.4 Max.
1
500
Screw-fix
Straight, Right angle
Gold
1.045 mm
105 ℃
-55 ℃
Adapter
50 Ω
50 GHz
1.4, 1.45 Max.
65 ℃
-10 ℃
2.4mm
2.4mm
Receptacle, Adapter
2.92mm
No
50 Ω
40 GHz
1.2 Max.
1
500, 1000
Screw-fix
Straight, Right angle
Gold
Passivate
1.27 mm
105, 125 ℃
-55 ℃
Adapter
50 Ω
40 GHz
1.4, 1.45 Max.
65 ℃
-10 ℃
2.92mm
2.92mm
Plug
50 Ω
40 GHz
1.28 Max.
500
85 ℃
-40 ℃
Adapter
SMA, BNC, MMCX, 1.85mm, SMP, SMPM, N
MIL, JIS, IEC
No
50 Ω
2, 4, 6, 12, 18, 40, 65 GHz
1.2, 1.38, 1.9 Max.
100, 500, 1000, 5000
Straight
Gold
Gold
85, 125 ℃
-55, -40, -30 ℃
BNC・P, N・J, N・P, SMA・J, SMA・P, SMP, SMPM・J, SMPM・P
1.85mm・J, 1.85mm・P, 2.92mm, BNC・J, BNC・P, N・J, N・P, SMA・J
Plug, Receptacle, Jack, Adapter
SMA
MIL, IEC
No, Yes
50, 100, 200, 350, 400, 600 mm
50 Ω
1, 6, 7, 12.4, 18, 20 GHz
1.2, 1.3, 1.4 Max.
1
500, 1000
THT
Straight, Right angle
Gold
Gold, Nickel
1.5D-HQEV, 1.5D-HQEW, RG-402, RG-405, RG-405/U
50, 85, 90, 125 ℃
-55, -40, -30 ℃
Receptacle
SMA
No
50 Ω
28 GHz
1.7 Max.
500
Screw-fix
Straight, Right angle
Gold
Gold
85 ℃
-55 ℃
Receptacle
SMA
No
50 Ω
18 GHz
1
500
Straight
Gold
85 ℃
-55 ℃
Jack, Adapter
SMA
50 Ω
6, 18, 26.5 GHz
1.3, 1.4 Max.
500, 1000
Gold
Soldering
-40 ℃
85, 90 ℃
Receptacle, Jack
SMP
50 Ω
30, 32, 40 GHz
1.5 Max.
100, 500, 1000
Straight, Right angle
Gold
Gold
0.085 Inch Flexible Cable
125 ℃
-55 ℃
SMP
Jack, Adapter
SMPM
No, Yes
100, 500, 1000 mm
50 Ω
65 GHz
2.6, 3.6 Max.
1
100
Straight, Right angle
Gold
Gold
125 ℃
-55 ℃
Jack
50 Ω
50 GHz
1.6 Max.
100
125 ℃
-55 ℃