Micro Coaxial Connector

Mated Height

  mm  
 
Series

Catalog

Connector Type

Parts

Generic Type

Industry Standard

Water Resistance

Cable Assembly

Cable Length

Characteristic Impedance

Frequency (Max.)

V.S.W.R.

Return Loss

Number of Positions

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Center Contact Plating

Outer Contact Plating

Recommended Coaxial Cable

Cable Outer Diameter

Wire Termination Method

Wire Insulation Diameter

Min. Wire Insulation Diameter

Shield Diameter

Center Conductor Diameter

Notes on Recommended Wire

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Type 1 Mating Face Connector

Type 2 Mating Face Connector

E.FLRecommended
DC to 2GHz 3.2mm Mated Height Miniature Low Profile SMT Coaxial
H.FLRecommended
DC to 3GHz 3.0mm Mated Height Micro Coaxial Connectors
H.FL75Recommended
75 Ohms Small Coaxial Connectors (SMT Low Profile)
N.FLRecommended
1.4mm Mated Height DC to 6GHz Lightweight Miniature SMT Coaxial
U.FLRecommended
1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors
W.FLRecommended
DC to 6GHz 1.4mm/1.65mm Mated Height Ultra Small SMT Coaxial
W.FL2Recommended
1.18mm Mated Height DC to 6GHz Ultra-Small SMT Coaxial Connector
X.FLRecommended
0.94mm/1.2mm Mated Height Ultraminiature Lightweight SMT Coaxial
Plug, Receptacle, Adapter, Accessory
No, Yes
35, 50, 80, 100, 170, 200, 220, 300 mm
50 Ω
2 GHz
1
50, 500, 1000, 10000
SMT
Straight, Right angle
Gold
Gold, Nickel, Silver
0.81 mm
85, 90 ℃
-40 ℃
White
Plug, Receptacle, Adapter
SMA
No, Yes
35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 200, 210, 220, 240, 250, 260, 270, 280, 300, 350, 400, 450, 500, 600, 700, 800, 1000 mm
50, 75 Ω
1, 2, 3 GHz
1
50, 500, 2000
SMT
Straight, Right angle
Gold, Silver
Gold, Nickel, Silver
1.37, 1.48 mm
85, 90 ℃
-40 ℃
Plug, Adapter
BNC
No, Yes
40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 300, 400, 500, 600, 700, 800, 900, 1000 mm
75 Ω
1.5, 3 GHz
1.2, 1.3 Max.
1
50, 500
Straight, Right angle
Gold
Nickel, Silver
1.48 mm
85, 90 ℃
-40 ℃
Plug, Receptacle, Adapter
SMA
No, Yes
35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
50 Ω
6 GHz
1
20, 10000
SMT
Straight, Right angle
Gold
Silver
0.81 mm
85, 90 ℃
-40 ℃
Plug, Receptacle, Adapter
SMA, TNC
No, Yes
30, 35, 40, 45, 50, 55, 60, 70, 75, 80, 90, 100, 110, 120, 130, 140, 145, 146, 150, 160, 170, 180, 190, 200, 210, 220, 230, 240, 250, 260, 280, 300, 305, 310, 350, 400, 420, 450, 500, 600, 700, 800, 900, 1000, 1100, 1500, 2000 mm
50 Ω
3, 6 GHz
1.2, 1.3, 1.4, 1.5 Max.
1
30, 500, 1000, 10000
SMT, THT
Straight, Right angle
Gold
Gold, Nickel, Silver
0.81, 0.95, 1.13, 1.32, 1.37, 1.38 mm
85, 90 ℃
-40 ℃
Plug, Receptacle, Adapter, Others
No, Yes
35, 40, 50, 60, 70, 72, 73, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
50 Ω
6 GHz
1
20, 500, 1000, 10000
SMT
Straight, Right angle
Gold
Gold, Nickel, Silver
0.81, 0.95 mm
85, 90 ℃
-40 ℃
Plug, Receptacle, Adapter
No, Yes
35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
50 Ω
6 GHz
1
20, 500, 10000
SMT
Straight, Right angle
Gold
Gold, Nickel, Silver
0.81 mm
85, 90 ℃
-40, -10 ℃
Plug, Receptacle, Adapter, Plug receptacle, Accessory
SMA
WiGig
No, Yes
50, 80, 100, 120, 150, 200, 300, 400, 500, 600, 700, 800, 900, 1000 mm
50 Ω
6, 12 GHz
1.2, 1.4, 1.5, 1.7 Max.
20, 500, 10000
SMT
Straight, Right angle
Gold
Gold
0.5, 0.64, 0.81, 1.13 mm
85, 90 ℃
-40 ℃