Up to 3GHz

Generic Type  

Characteristic Impedance  

Ω

Locking Style  

Recommended Coaxial Cable

 
Series

Catalog

Connector Type

Parts

Generic Type

Industry Standard

Water Resistance

Cable Assembly

Cable Length

Characteristic Impedance

Frequency (Max.)

V.S.W.R.

Return Loss

Number of Positions

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Center Contact Plating

Outer Contact Plating

Recommended Coaxial Cable

Cable Outer Diameter

Wire Termination Method

Wire Insulation Diameter

Min. Wire Insulation Diameter

Shield Diameter

Center Conductor Diameter

Notes on Recommended Wire

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Type 1 Mating Face Connector

Type 2 Mating Face Connector

1.85mmRecommended
1.85mm Coaxial Connectors Based On IEC Specifications
1.85mm-ATRecommended
1.85mm Coaxial Connectors Based On IEC Spec. (Attenuator)
1.85mm-TMRecommended
1.85mm Coaxial Connectors Based On IEC Spec. (Terminator)
2.4mmRecommended
2.4mm Coaxial Connectors for Frequency Test Measurements
2.4mm-ATRecommended
2.4mm Coaxial Attenuator Complies with MIL-STD-348B Standard
2.92mmRecommended
2.92mm Coaxial Connectors Based On MIL Specifications
2.92mm-ATRecommended
Up to 40GHz, Fixed Attenuators Based On MIL Specifications
2.92mm-TMRecommended
2.92mm Coaxial Terminator Based On MIL Specifications
BNCRecommended
BNC Type Coaxial Connectors
BWARecommended
Coaxial Converter Adapter
E.FLRecommended
DC to 2GHz 3.2mm Mated Height Miniature Low Profile SMT Coaxial
GT36SRecommended
Space Saving Automotive Antenna RF Connector
H.FLRecommended
DC to 3GHz 3.0mm Mated Height Micro Coaxial Connectors
H.FL75Recommended
75 Ohms Small Coaxial Connectors (SMT Low Profile)
HRMRecommended
SMA (Sub-Miniature Type A) Coaxial Connectors (MIL-C-39012)
HRM(G)Recommended
SMA Coaxial Connectors up to 28GHz
HRM(V)Recommended
Low-Cost SMA Coaxial Connectors (Ver.2)
MMCXRecommended
Ultra Miniature Snap-On Coaxial Connectors (for PC Card Type II)
MRF14Recommended
Non-Magnetic, High Durability Connectors
MRF18Recommended
Vertical Mating, Non-Magnetic 8-Channel Coaxial Connectors
Receptacle
1.85mm
No
50 Ω
65 GHz
1
500
Straight
Gold
125 ℃
-55 ℃
Adapter
1.85mm
No
50 Ω
67 GHz
1.55, 1.6 Max.
Gold
65 ℃
-10 ℃
1.85mm
1.85mm
Plug
50 Ω
67 GHz
1.4 Max.
65 ℃
-10 ℃
1.85mm
Plug, Receptacle
2.4mm
MIL
No, Yes
100 mm
42.5, 50 Ω
50 GHz
1.4 Max.
1
500
Screw-fix
Straight, Right angle
Gold
1.045 mm
105 ℃
-55 ℃
Adapter
50 Ω
50 GHz
1.4, 1.45 Max.
65 ℃
-10 ℃
2.4mm
2.4mm
Receptacle, Adapter
2.92mm
No
50 Ω
40 GHz
1.2 Max.
1
500, 1000
Screw-fix
Straight, Right angle
Gold
Passivate
1.27 mm
105, 125 ℃
-55 ℃
Adapter
50 Ω
40 GHz
1.4, 1.45 Max.
65 ℃
-10 ℃
2.92mm
2.92mm
Plug
50 Ω
40 GHz
1.28 Max.
500
85 ℃
-40 ℃
Plug, Receptacle, Jack, Adapter, Plug receptacle, Accessory
BNC
MIL, JIS
No
50 Ω
0.08, 0.3, 0.5, 1, 1.6, 2, 3, 4 GHz
1.1, 1.2, 1.3 Max.
500, 1000, 5000
Straight, Right angle, Angled
Gold, Silver
Nickel
1.5C-QEV.CW, 1.5D-2V, 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW, 1.5D-QEV, 1.5D-QEW, 2.5D-2V, 2.5D-QEV, 3C-2T, 3C-2V, 3C-2W, 3C-2Z, 3D-2V, 5C-2V, 5C-2W, 5D-2V, 5D-2W, RG-178B/U, RG-188A/U, RG-196A/U, RG-55/U, RG-58/U, RG-58A/U, RG-59/U, RG-62/U
60, 85, 90 ℃
-55, -40, -30 ℃
Adapter
SMA, BNC, MMCX, 1.85mm, SMP, SMPM, N
MIL, JIS, IEC
No
50 Ω
2, 4, 6, 12, 18, 40, 65 GHz
1.2, 1.38, 1.9 Max.
100, 500, 1000, 5000
Straight
Gold
Gold
85, 125 ℃
-55, -40, -30 ℃
BNC・P, N・J, N・P, SMA・J, SMA・P, SMP, SMPM・J, SMPM・P
1.85mm・J, 1.85mm・P, 2.92mm, BNC・J, BNC・P, N・J, N・P, SMA・J
Plug, Receptacle, Adapter, Accessory
No, Yes
35, 50, 80, 100, 170, 200, 220, 300 mm
50 Ω
2 GHz
1
50, 500, 1000, 10000
SMT
Straight, Right angle
Gold
Gold, Nickel, Silver
0.81 mm
85, 90 ℃
-40 ℃
White
Receptacle, Contact, Housing, Others
Crimping
Plug, Receptacle, Adapter
SMA
No, Yes
35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 200, 210, 220, 240, 250, 260, 270, 280, 300, 350, 400, 450, 500, 600, 700, 800, 1000 mm
50, 75 Ω
1, 2, 3 GHz
1
50, 500, 2000
SMT
Straight, Right angle
Gold, Silver
Gold, Nickel, Silver
1.37, 1.48 mm
85, 90 ℃
-40 ℃
Plug, Adapter
BNC
No, Yes
40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 300, 400, 500, 600, 700, 800, 900, 1000 mm
75 Ω
1.5, 3 GHz
1.2, 1.3 Max.
1
50, 500
Straight, Right angle
Gold
Nickel, Silver
1.48 mm
85, 90 ℃
-40 ℃
Plug, Receptacle, Jack, Adapter
SMA
MIL, IEC
No, Yes
50, 100, 200, 350, 400, 600 mm
50 Ω
1, 6, 7, 12.4, 18, 20 GHz
1.2, 1.3, 1.4 Max.
1
500, 1000
THT
Straight, Right angle
Gold
Gold, Nickel
1.5D-HQEV, 1.5D-HQEW, RG-402, RG-405, RG-405/U
50, 85, 90, 125 ℃
-55, -40, -30 ℃
Receptacle
SMA
No
50 Ω
28 GHz
1.7 Max.
500
Screw-fix
Straight, Right angle
Gold
Gold
85 ℃
-55 ℃
Receptacle
SMA
No
50 Ω
18 GHz
1
500
Straight
Gold
85 ℃
-55 ℃
Plug, Receptacle, Jack
MMCX
No
50 Ω
6 GHz
1
500
SMT, THT
Straight, Right angle
Gold
Gold
RG-178B/U, RG-316/U
85 ℃
-55, -40 ℃
Plug, Jack, Housing, Others
No
50 Ω
1 GHz
1
60000
THT
Right angle
Gold
Gold
1.37, 1.42 mm
1.37, 1.42 mm
85 ℃
-40 ℃
Plug, Receptacle
No
50 Ω
2 GHz
1
30
THT
Straight
Gold
Tin
1.8 mm
1.13 mm
125 ℃
-40 ℃