Global icon

HRMP-SMA(R)J

CL0323-0036-0-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • HRMP-SMA(R)J
  • Connector Type
  • Adapter
  • Parts
  • Generic Type
  • RP-SMA
  • Industry Standard
  • FCC

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • HRMP-SMA(R)J
  • CL No.
  • CL0323-0036-0-00
  • Connector Type
  • Adapter
  • Parts
  • Generic Type
  • RP-SMA
  • Industry Standard
  • FCC
  • Water Resistance
  • Cable Assembly
  • No
  • Cable Length
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 26.5 GHz
  • V.S.W.R.
  • 1.4 Max.
  • Number of Positions
  • Mating/Unmating Cycles
  • 1000
  • Mounting Style
  • Connector Orientation
  • Straight
  • Center Contact Plating
  • Gold
  • Outer Contact Plating
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • Wire Termination Method
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
  • Notes on Recommended Wire
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Type 1 Mating Face Connector
  • SMA
  • Type 2 Mating Face Connector
  • RP-SMA
  • Return Loss
  • RoHS2
  • Conforming
  • SVHC
  • Contained
  • Connector Type Details
  • Plating Thickness
  • Locking Style
  • Screw
  • PCB Stabilizing Feature
  • Panel Mounting Style
  • Finish on Shell
  • Passivate
  • Insulation Material
  • PTFE
  • Cable TerMin.ation Method (Center Conductor)
  • Cable TerMin.ation Method (Outer Conductor)
  • Hermetic Seal
  • Kink
  • Solder Wicking Prevention
  • Power Rating
  • Contact Resistance (center conductor)
  • Contact Resistance (outer conductor)
  • Performance Characteristics
  • Isolation
  • Rated Current
  • Rated Current other
  • Rated Voltage (AC)
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Connector Length
  • Connector Width
  • 20.0 mm
  • Connector Height
  • 8.0 mm
  • Mated Height (Min.)
  • Mated Height (Max.)
  • Mated Height (STEP)
  • Recommended PCB Thickness
  • Lead Length
  • UL Style Wire/Cable
  • Packaging Type
  • Bag
  • Purchase Unit
  • 20 PCS
  • Pick-up Tape
  • Mass
  • 3.62 g
  • Static Sensitive
  • Qty/Box
  • 200 PCS
  • Remarks