Global icon

SMP-TM Series Recommended

SMP Coaxial Connectors MIL Standard Compliant / Non-reflective Terminator


Features

SMP Coaxial Connectors MIL Standard Compliant/Non-reflective Terminator

1. Excellent High Frequency performance
2. Easy push-on lock
3. Wide variations
4. MIL Standard compliant (MIL-STD-348B)
5. RoHS2 compliant
6. Halogen-free

  • Connector Type
  • Jack
  • Parts
  • Industry Standard
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 30.0 GHz
  • V.S.W.R.
  • Sensitivity
  • Attenuation
  • Number of Ports
  • Port Connector Type
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector
  • Mounting Style
  • Contact Plating
  • Gold
  • Mating/Unmating Cycles
  • 100
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Connector Type Details

Major Applications/Product Categories

I/O

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.