SMP-LPR(FD)-SMT-1

Product SMP-LPR(FD)-SMT-1
Series SMP
Generic Type SMP
Characteristic Impedance 50 Ω
Frequency (Max.) 30 GHz
Mating/Unmating Cycles 100

Detailed Specifications

Last Updated On Aug. 24, 2018

Part No. SMP-LPR(FD)-SMT-1
CL No. CL0338-1105-0-00
Generic Type SMP
Characteristic Impedance 50 Ω
Frequency (Max.) 30 GHz
Mating/Unmating Cycles 100
Center Contact Plating Gold
Outer Contact Plating Gold
Operating Temperature -55 to 125 ℃
Type 1 Mating Face Connector SMP
Locking Style Push-pull
Contact resistance (center conductor) 6 mΩ Max.
Contact resistance (outer conductor) 6 mΩ Max.
Connector Length 4.98 mm
Connector Width 5.8 mm
Connector Height 4.2 mm
Packaging Type Bag
Minimum Order Quantity 1 PCS
Product Mass 0.43 g

Download

Catalog Product Series Catalog DOWNLOAD
Data Sheet Drawing (2D) DOWNLOAD
3D Model (IGES) DOWNLOAD
3D Model (STEP) DOWNLOAD
Specification Sheet DOWNLOAD

*I need help with a product or information