- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
SMPM-TM Series Scheduled to be discontinued
SMPM Coaxial Non-Reflective Terminator in MIL Standard
Features
Push-On Lock, SMPM Coaxial Connectors in MIL Standard (Non-reflective terminator)
1. Features : Up to 65GHz
2. Push-On which could excel the operability, lock system
3. Compliant to SMPM in MIL Standard
Specifications
- Connector Type
- Jack
- Parts
- Industry Standard
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 50.0 GHz
- V.S.W.R.
- 1.6 Max.
- Sensitivity
- Attenuation
- Number of Ports
- Port Connector Type
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Mounting Style
- Contact Plating
- Gold
- Mating/Unmating Cycles
- 100
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -55 ℃
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.