- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
SW14 Series Scheduled to be discontinued
Waterproof Bayonet Lock Connectors with Built-In LC Duplex
Features
Waterproof Bayonet Lock Connector with Built-in Standard LC Duplex Connector
1. IP68 waterproof* bayonet lock connector with LC duplex connectors
2. Compact size compared to competitive products and our conventional type
3. Excellent weather resistance with black chrome plating supports outdoor use. (Saltwater spray test: 1000 hours)
4. Bayonet lock allows easy mating / unmating
5.Cable pull strength: 200 N or more
6.RoHS compliant
Specifications
- Connector Type
- Receptacle, Accessory
- Parts
- Cap
- Panel Mounting Style
- Generic Type
- Industry Standard
- Water Resistance
- IP 67
- Salt Spray Test Duration (Corrosion Resistance)
- Cable Assembly
- No
- Cable Length
- Recommended Optical Fiber
- SM-10/125
- Fiber Material
- Ferrule Shape
- Operating Wavelength
- 1310, 1550 nm
- Mating/Unmating Cycles
- 200
- Number of Positions
- Remarks on Number of Positions
- Contact Plating
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector