Electrical Connector

Number of Positions   pos. Rated Current
  A
Recommended Wire Size (AWG)   AWG wire Recommended Wire Size (mm²)   mm2
Cable Outer Diameter φ
 
Series

Catalog

Connector Type

Parts

Generic Type

Industry Standard

Safety Standards

Performance Characteristics

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Number of Positions

Remarks on Number of Positions

Operating Temperature (Max.)

Operating Temperature (Min.)

Water Resistance

Contact Resistance

Withstanding voltage

Locking Style

Wire Termination Method

Cable Outer Diameter

Mating/Unmating Cycles

Finger Protection

Metal Shields

Mounting Style

Contact Plating

Salt Spray Test Duration (Corrosion Resistance)

Shell Material

Finish on Shell

DF62WRecommended
2 X 2.2mm Pitch, Wire-to-Wire Connectors for Small Spaces
DF63WRecommended
3.96mm Pitch Compact Waterproof for Internal Power Supplies
EM-WRecommended
Waterproof (IP68) Bayonet Lock Connectors for Power Supply
EM30MSDRecommended
Service Plug for 200A Applications
EV1Recommended
125A High-Current Waterproof (IP68/X9K) Connectors
EV2Recommended
Water-Proof Shielded Connectors up to 220A
GT17Recommended
Automotive 2.0mm Pitch Shielded Connectors
H/MSRecommended
Circular Connectors Supporting TÜV and MIL Spec.
HR08DRecommended
Small, Waterproof, Push-On Bayonet Lock Connectors
HR22Recommended
High Performance, Miniature Circular Connectors
HR30Recommended
Miniature Waterproof (IP67/IP68) Plastic Connectors
HR34BRecommended
Push-On Bayonet Lock Miniature Waterproof (IP67/IP68) Connectors
HR41Recommended
Plastic-Shelled Waterproof (IP67/IP68) Outdoor Use Connectors
HR41ARecommended
Waterproof (IP67/IP68) Connectors for Outdoor Use
HR43Recommended
IP67, Shock/Vibration Resistant Bayonet Lock for Railway Vehicle
JR-WRecommended
Waterproof (IP67/IP68) Circular Connectors
LFRecommended
Miniature Waterproof (IP67/IP68) Shielded Connectors
RM-WRecommended
HRS Original Multi-Purpose High-Pin-Count Miniature Waterproof
TM41Recommended
IP67, Weather Resistant RJ45 LAN Connectors Hood
HVH-280
Contact, Socket, Header, In-line plug, Accessory
Contact cavity sealing
UL, C-UL/CSA
3, 3.5, 4 A
AC 250 V
DC 250 V
2, 3, 4, 6, 9
105 ℃
-40, -35 ℃
30, 50 mΩ Max.
650 V Max.
Latch-lock
Crimping
30, 50
No
Gold, Tin
Contact, Socket, In-line plug
12, 13, 14 A
AC 630 V
DC 630 V
2, 3, 4
105 ℃
-40 ℃
IP 67
1500 V Max.
Latch-lock
Crimping
30
No
Tin
Plug, Receptacle, Others
50 A
AC 250 V
DC 250 V
4
125 ℃
-40 ℃
IP 68
2210 V Max.
Bayonet
Crimping
23 mm
500
No
No
48 h
Metal
Nickel
Receptacle
200 A
AC 1500 V
DC 1500 V
2
105 ℃
-40 ℃
4500 V Max.
Bayonet
Screw
50
Yes
No
Silver
48 h
Plastic
Plug, Receptacle, Contact
125 A
AC 460 V
DC 650 V
2, 3
125 ℃
-40 ℃
IP X9K
2000 V Max.
Screw
Crimping, Screw
11.5 mm
50
Yes
No, Yes
Silver
96 h
Metal, Plastic
Nickel
Plug, Receptacle
220 A
AC 1000 V
DC 1000 V
1
105 ℃
-40 ℃
IP 68
4260 V Max.
Screw
Crimping, Screw
30
No
Yes
Tin
Plastic
Contact, Header, Housing, Insulator, Others
Center terminal, Housing, Insulator, Outer terminal, Retainer, Shield plate
USB2.0, LVDS
1, 3 A
AC 250 V
6, 8, 10
105 ℃
-40, -30 ℃
30, 60 mΩ Max.
650 V Max.
Latch-lock
Crimping
30
No, Yes
THT
Tin
Plug, Receptacle, Contact, Others
Clamp
MIL, DIN
2, 13, 23, 46 A
AC 200, 500 V
DC 200, 500, 700 V
3, 4, 7, 17, 19
125 ℃
-40 ℃
IP 68F
2000, 2250 V Max.
Screw
Soldering, Crimping
500
No
Silver
Metal
Plug, Receptacle
3 A
AC 200 V
DC 250 V
2, 10
85 ℃
-25, -20 ℃
IP 68
900, 1500 V Max.
Push-on Bayonet
Soldering, Crimping
6.1, 6.5, 6.9, 8.5 mm
500
No
No
Gold
Metal, Plastic
Nickel
Plug, Receptacle, Jack, Contact, Others
2 A
AC 100 V
DC 140 V
20
85 ℃
-25 ℃
IP 68
300 V Max.
Screw
Soldering, Crimping
8.5, 10 mm
100
No
No
Gold, Silver
48 h
Metal
Nickel
Plug, Receptacle, Jack, Contact, Accessory
Cap
2, 5 A
AC 30, 100 V
DC 42, 140 V
3, 6, 10, 12
85 ℃
-25 ℃
IP 68
300 V Max.
Friction, Push-pull
Soldering, Crimping
3.9, 4.6, 6.6 mm
1000
No
No
THT
Gold
48 h
Plastic
Plug, Receptacle, Contact, Accessory
Cap, Cap
3, 5 A
AC 200, 400 V
DC 250, 400 V
4, 10
1 ground terminal
85, 110, 125 ℃
-55, -20 ℃
IP 67, 68
900, 2000 V Max.
Friction, Bayonet, Push-on Bayonet
Soldering, Crimping
6.1, 6.9, 8.5 mm
100, 500
No
No
Gold, Silver
48 h
Metal, Plastic
Chrome
Plug, Receptacle, Jack, Contact, Accessory
Dummy Pin
20, 24 A
AC 100, 1000 V
DC 1000 V
3, 5
85, 105 ℃
-40 ℃
IP 68
2200, 4260 V Max.
Bayonet
Crimping
9, 10.1, 11, 11.1, 11.8, 12.4, 13.5 mm
30, 200
No
No
Gold
1000 h
Plastic
Plug, Receptacle, Jack, Contact, Accessory
Cap
13 A
AC 1000 V
DC 1000 V
3, 5
105 ℃
-40 ℃
IP 68
2200 V Max.
Friction, Push-on Bayonet
Crimping
7.8, 8.6, 9.4, 10.3, 11.1 mm
500
No
No
Gold
48 h
Plastic
Plug, Jack, Contact
20 A
AC 600 V
3
85 ℃
-25 ℃
IP 67
2100 V Max.
Bayonet
Crimping
3.4 mm
100
No
No
Gold
500 h
Metal
Plug, Receptacle, Jack, Accessory, Others
Cap, Clamp metal
UL
5, 10, 15, 30 A
AC 100, 200, 250, 300 V
DC 140, 280, 350, 420 V
3, 4, 5, 7, 10, 16, 24
85 ℃
-40, -25 ℃
IP 68
1000, 2000, 3000 V Max.
Screw
Soldering, Crimping
4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 15, 16, 18 mm
100, 500
No
No
Silver
500 h
Metal
Chrome
Plug, Receptacle, Jack, Accessory
Cap, Flange
UL, TÜV
2, 5, 10 A
AC 30, 125 V
DC 42, 125, 175 V
3, 4, 6, 11, 12, 20
11: 4Pin*10A + 7Pin*2A
85 ℃
-25 ℃
IP 67, 68
300, 1250 V Max.
Friction, Screw, Bayonet
Soldering
5, 7.3, 8.7 mm
1000
No
No, Yes
THT
Gold
48, 500 h
Metal
Nickel, Chrome
Plug, Receptacle, Jack, Accessory, Others
Cap, Clamp metal
5, 10 A
AC 100, 350, 500, 600 V
DC 140, 490, 700, 840 V
2, 3, 4, 6, 8, 10, 12, 15, 20, 31, 40
85 ℃
-25 ℃
IP 68
1000, 1500, 1800, 2000 V Max.
Screw, Bayonet
Soldering
8, 10, 12, 14, 16, 18 mm
2000
No
No
Gold, Silver
48 h
Metal
Nickel, Chrome
Others
RJ-45
85 ℃
-40 ℃
100
No
Crimp contact, Holder, Shield contact, Wire seal
30 A
AC 600 V
DC 600 V
120 ℃
-40 ℃
3 mΩ Max.
Crimping
30
Yes
Tin