- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
TM5RSB-1616(50)
CL0222-3712-1-50
RoHS2
※ The actual product may differ from the image
- Part No.
- TM5RSB-1616(50)
- Connector Type
- Jack
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- TM5RSB-1616(50)
- CL No.
- CL0222-3712-1-50
Basic Specifications
- Connector Type
- Jack
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- RJ-45
- Industry Standard
- FCC
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Opening Size
- 8
- Number of Positions
- 16
- Number of Ports
- 2
- Metal Shields
- Wire Termination Method
- Mounting Style
- Connector Orientation
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Mating/Unmating Cycles
- 200
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- 1.27 μm
- Housing Color
- Gray
- PCB Stabilizing Feature
- Solder Wicking Prevention
Electrical Specifications
- Contact Resistance
- 230.0 mΩ Max.
Dimensional Information
- Connector Length
- 31.9 mm
- Connector Width
- 14.7 mm
- Connector Height
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 40 PCS
- Pick-up Tape
- No
- Mass
- 4.46 g
- Static Sensitive
- Qty/Box
- 480 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.