TNC Series
Small Size Screw Coupling Type Connector for Wireless Equipment
Features
Small Size Screw Coupling Type Connector for Wireless Equipment
1. 50Ω Impedance Matching Type, Coaxial Connector
2. Variation
3. Compliant Standards
4. RoHS2 Compliant
Specifications
- Connector Type
- Plug, Jack, Adapter
- Parts
- Generic Type
- SMA, TNC
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 1.0, 4.0, 6.0, 16.0 GHz
- V.S.W.R.
- 1.2 Max.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 500, 1000
- Mounting Style
- Connector Orientation
- Straight
- Center Contact Plating
- Gold, Silver
- Outer Contact Plating
- Nickel
- Recommended Coaxial Cable
- 1.5D-HQEV
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 60, 85 ℃
- Operating Temperature Min.
- -55, -30 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- SMA, TNC, RP-TNC
- Type 2 Mating Face Connector
- TNC, SMA
- Return Loss
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.