- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
W.FL Series Scheduled to be discontinued
DC to 6GHz 1.4mm/1.65mm Mated Height Ultra Small SMT Coaxial
Features
Ultra Small Surface Mount Coaxial Connectors 1.4mm or 1.65mm Mated Height
1. Nominal mated height of 1.4 mm or 1.65mm (Max. 1.55 or 1.85mm)
2. Small board footprint
3. Extremely light weight
4. Frequency range up to 6 GHz
5. Automatic board placement
6. Plugs are terminated with ultra-fine coaxial (fluorinated resin insulated) cable
7. Simple connector mating / unmating
8. Halogen-free*(Receptacle, Plug(HF type))
*As defined by IEC61249-2-21
Specifications
- Connector Type
- Plug, Receptacle, Adapter, Others
- Parts
- Generic Type
- Industry Standard
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 6.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 20, 500, 1000, 10000
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold, Nickel, Silver
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.81, 0.95 mm
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85, 90 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
- Type 1 Mating Face Connector
- SMA
- Type 2 Mating Face Connector
- W.FL2
- Return Loss
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.