Discrete Wire

Number of Positions   pos. Recommended Wire Size (AWG)   AWG wire
Rated Current
  A Contact Pitch mm
Glow Wire Compliant  

 
Series

Catalog

Connector Type

Parts

Cable Assembly

Industry Standard

Safety Standards

Number of Positions

Tab Width (mm)

Number of Rows (Interface)

Mounting Pitch

Contact Pitch

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Mounting Side

Panel Mounting Style

Contact Plating

Wire Termination Method

Recommended Wire Type

Recommended Min. Wire Size (AWG)

Recommended Max. Wire Size (AWG)

Recommended Min. Wire Size (mm²)

Recommended Max. Wire Size (mm²)

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Glow Wire Compliant

A1
2.54mm Pitch High Density Connectors
A2
2.54mm Pitch High Density Connectors
A3
2.0mm Pitch Double Row Miniature Connectors
A4
2.0mm Pitch Single Row Miniature Connectors
DF1
2.5mm Pitch Connectors for Discrete Wire Connection
DF11
2.0mm Double-Row Connectors (UL/CSA Certified)
DF13
1.25mm Pitch Miniature Crimping Connectors (UL Certified)
DF14
1.25mm Pitch Super Low Profile Crimping Connectors
DF19
1.0mm Pitch, Bd.-to-Cable/Bd.-to-FPC/Bd.-to-Micro-Coaxial Cable
DF1B
2.5mm Pitch Connectors for Discrete Wire (UL/CSA Certified)
DF1E
2.5mm Pitch Connectors for Full Lock, Discrete Wire Connection
DF20
1.0mm Pitch Double Rows Low Profile Board-to-Cable Connectors
DF22
7.92mm Pitch 43A Internal Power Supply Connectors (UL/C-UL/TÜV)
DF3
2.0mm Pitch Discrete Wire, BtoB Connectors (UL/CSA Certified)
DF33C
3.3mm Pitch Small Size Connectors for Internal Power Source
DF4
2mm Pitch Connectors Directly Mounted On Board
DF5
5.0mm Pitch Miniature Potting for Secondary Power Supply
DF50
1.0mm Pitch, Board-to-Wire Lock Connectors
DF51
2mm Pitch, Positive Lock Wire-to-Board Connector(UL,C-UL Listed)
DF51K
2mm Pitch, Center Lock, Wire-to-Board Connector
Contact, Header, Housing
4, 6, 8, 10, 12, 14, 16, 18, 20, 24, 26, 30, 34, 36, 40, 50, 60, 64
2
2.54 mm
2.54 mm
3 A
AC 200, 250 V
500
THT
Straight, Right angle
Standard on-Board
Gold
Crimping
Discrete wire
AWG 26, 30
AWG 22, 26
85 ℃
-55 ℃
Header, Housing
1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20
1
2.54 mm
2.54 mm
2, 3 A
AC 200, 250 V
500
THT
Straight, Right angle
Standard on-Board
Gold
Crimping
Discrete wire
85 ℃
-55 ℃
Receptacle, Contact, Header, Housing, Short pin, Accessory
Guide Pin
2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 36, 40, 44, 48, 50, 62
2
2 mm
2 mm
1 A
AC 200 V
100
SMT, THT
Straight, Right angle
Standard on-Board
Gold
Crimping
Discrete wire
AWG 30, 32, 36
AWG 26, 32
85 ℃
-55 ℃
Header, Housing
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18
1
2 mm
2 mm
1 A
AC 200 V
100
THT
Straight, Right angle
Standard on-Board
Gold
Crimping
Discrete wire
85 ℃
-55 ℃
Contact, Socket, Header, Short pin, Accessory
Protector
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20
1
2.5 mm
2.5 mm
3 A
AC 250 V
30
THT
Straight, Right angle
Standard on-Board
Gold, Tin
Crimping, IDC
Discrete wire
AWG 24, 26, 28
AWG 24, 26, 28
80, 85 ℃
-35, -30 ℃
Adapter, Contact, Socket, Header, In-line plug, Short pin
No, Yes
4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 40
2
2 mm
2 mm
0.5, 2 A
AC 250 V
DC 250 V
30, 50
SMT, THT
Straight, Right angle
Standard on-Board
Snap-in
Gold, Tin
Crimping, IDC
Discrete wire
AWG 22, 24, 26, 28, 30
AWG 22, 24, 26, 30
0.221 mm²
0.221 mm²
85 ℃
-40 ℃
White
No
Contact, Socket, Header, Others
No, Yes
JIS, IEC
UL
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 20, 30, 40
1, 2
1.25 mm
1.25 mm
1 A
AC 150 V
30, 50
SMT, THT
Straight, Right angle
Standard on-Board
Gold, Tin, Tin-Copper
Crimping
Discrete wire
AWG 30, 32
AWG 26, 30
85 ℃
-35 ℃
No
Contact, Socket, Header, Others
No, Yes
2, 3, 4, 5, 6, 7, 8, 9, 10, 15, 20, 25, 30
1
1.25 mm
1.25 mm
1 A
AC 150 V
30, 50
SMT
Straight, Right angle
Standard on-Board, Standard off-set
Gold, Tin, Tin-Copper
Crimping
Discrete wire
AWG 28, 32
AWG 26, 30
85 ℃
-35 ℃
White
No
Contact, Socket, Header
8, 14, 20, 30
1
1 mm
1 mm
1 A
AC 100 V
30
SMT
Straight, Right angle
Standard on-Board, Standard off-set, Reverse off-set
Gold
Soldering, Crimping, FPC termination
FPC, Discrete wire, Micro-coaxial cable
AWG 30, 32, 36
AWG 28, 30, 36
85 ℃
-35 ℃
No
Contact, Socket, Header, In-line plug
No
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 36, 40
1, 2
2.5 mm
2.5 mm
0.5, 1, 2, 3 A
AC 250 V
30, 50, 100
THT
Straight, Right angle
Standard on-Board
Snap-in
Gold, Tin
Crimping, IDC
Discrete wire
AWG 20, 24, 26, 28, 30
AWG 22, 24, 26, 28, 30
85 ℃
-35, -30 ℃
Contact, Socket, Header, In-line plug, Accessory
Retainer
JIS, IEC
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15
1
2.5, 3 mm
2.5 mm
3 A
AC 250 V
DC 250 V
30, 50
THT
Straight, Right angle
Standard on-Board
Snap-in
Gold, Tin
Crimping
Discrete wire
AWG 22, 28
AWG 20, 24
85 ℃
-35 ℃
No, Yes
Contact, Socket, Header
No
10, 20, 30, 40, 50
2
1 mm
1 mm
0.3, 0.9, 1 A
AC 100 V
DC 100 V
50
SMT
Straight, Right angle
Standard on-Board
Gold
Crimping
Discrete wire
AWG 30, 32, 36
AWG 28, 30, 36
85 ℃
-35 ℃
No
Contact, Socket, Header, In-line plug, Accessory
Retainer
1, 2, 3, 4, 5
1, 2
7.92 mm
7.92 mm
26, 33, 38, 43 A
AC 1000 V
DC 1000 V
30
THT
Straight, Right angle
Standard on-Board
Snap-in
Gold, Tin, Tin-Copper
Crimping
Discrete wire
AWG 12, 16
AWG 10, 14
85 ℃
-55 ℃
No, Yes
Adapter, Contact, Socket, Header, In-line plug, Others
No, Yes
JIS, IEC
UL, C-UL/CSA
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15
1
2 mm
2 mm
3 A
AC 250 V
DC 250 V
30, 50
SMT, THT
Straight, Right angle
Standard on-Board
Snap-in
Gold, Tin
Crimping
Discrete wire
AWG 22, 24, 28
AWG 22, 24, 28
85, 105 ℃
-55, -30 ℃
White
No
Socket, Header, Accessory
Retainer
2, 3, 4, 5, 6, 8, 10, 12
1, 2
3.3 mm
3.3 mm
5 A
AC 500 V
DC 500 V
30
THT
Straight
Standard on-Board
Tin
Crimping
Discrete wire
85 ℃
-35 ℃
No, Yes
Plug, Contact
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22, 24, 26, 28, 30, 32
1, 2
2 mm
2 mm
3 A
AC 250 V
THT
Straight
Standard on-Board
Tin
Crimping
Discrete wire
AWG 28
AWG 24
85 ℃
-30 ℃
No
Contact, Socket, Header
2, 3, 4, 5, 6, 7, 8, 9, 10, 12, 14, 16
1, 2
5 mm
5 mm
7, 8 A
AC 500 V
30
THT
Straight
Standard on-Board
Tin
Crimping
Discrete wire
AWG 22
AWG 18
85 ℃
-35 ℃
Yes
Contact, Socket, Header, Others
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 20, 30, 40, 50
1, 2
1 mm
1 mm
0.9, 1 A
AC 100 V
DC 100 V
30
SMT
Straight, Right angle
Standard on-Board
Gold
Crimping
Discrete wire
AWG 26, 30, 32
AWG 26, 28, 30
85 ℃
-35 ℃
No
Socket, Header, In-line plug
No
2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
1, 2
2 mm
2 mm
2 A
AC 250 V
DC 250 V
30, 50
THT
Straight, Right angle
Standard on-Board
Gold, Tin
Discrete wire
AWG 28, 30
AWG 22, 24
0.221, 0.342 mm²
0.055, 0.089 mm²
105 ℃
-55 ℃
No
Contact, Socket, Header
No
2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
1, 2
2 mm
2 mm
0.5, 2 A
AC 250 V
DC 250 V
30, 50
THT
Straight, Right angle
Standard on-Board
Gold, Tin
Crimping
Discrete wire
AWG 22, 28, 30
AWG 22, 24, 30
0.055, 0.089, 0.342 mm²
0.055, 0.221, 0.342 mm²
105 ℃
-55 ℃
No