Micro Coaxial Cable

Number of Positions   pos. Contact Pitch mm
Recommended Wire Size (AWG)   AWG wire
 
Series

Catalog

Connector Type

Parts

Cable Assembly

Industry Standard

Safety Standards

Number of Positions

Tab Width (mm)

Number of Rows (Interface)

Mounting Pitch

Contact Pitch

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Mounting Side

Panel Mounting Style

Contact Plating

Wire Termination Method

Recommended Wire Type

Recommended Min. Wire Size (AWG)

Recommended Max. Wire Size (AWG)

Recommended Min. Wire Size (mm²)

Recommended Max. Wire Size (mm²)

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Glow Wire Compliant

DF19Recommended
1.0mm Pitch, Bd.-to-Cable/Bd.-to-FPC/Bd.-to-Micro-Coaxial Cable
DF36Recommended
0.4mm Pitch, 1.5mm Mated Height, Board-to-Fine Coaxial Cable
DF38Recommended
0.3mm Pitch, 1.5mm Mated Height, Board-to-Fine Coaxial Cable
DF49Recommended
0.4mm Pitch, Horizontal Mating, Board-to-Fine Coaxial Cable
DF56Recommended
0.3mm Pitch, Vertical Mating, Board-to-Fine Coaxial Cable
DF80Recommended
0.5mm Pitch Vertical Mating for Thin Wire Coaxial Cable
DF81Recommended
0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable
FX15Recommended
1.0mm Pitch Cable-to-Board Connectors Supporting LVDS Signal
FX16Recommended
0.5mm Pitch, Next Generation High Speed Board-to-Wire Connectors
Contact, Socket, Header
8, 14, 20, 30
1
1 mm
1 mm
1 A
AC 100 V
30
SMT
Straight, Right angle
Standard on-Board, Standard off-set, Reverse off-set
Gold
Soldering, Crimping, FPC termination
FPC, Discrete wire, Micro-coaxial cable
AWG 30, 32, 36
AWG 28, 30, 36
85 ℃
-35 ℃
No
Plug, Receptacle, Others
Metal cover
15, 20, 25, 30, 40, 45, 50
1
0.4 mm
0.4 mm
0.45 A
AC 30 V
DC 30 V
30
SMT
Straight
Standard on-Board
Gold, Tin
Soldering
Micro-coaxial cable
AWG 46
AWG 42
85 ℃
-35 ℃
Plug, Receptacle, Others
Metal cover
30, 32, 40
2
0.3 mm
0.3 mm
0.35 A
AC 30 V
DC 30 V
30
SMT
Straight
Standard on-Board
Gold, Tin
Soldering
Micro-coaxial cable
AWG 46
AWG 42
85 ℃
-35 ℃
Plug, Receptacle, Others
Metal cover
20, 40
1
0.4 mm
0.4 mm
0.45 A
AC 30 V
DC 30 V
30
SMT
Right angle
Standard on-Board
Gold, Tin
Soldering
Micro-coaxial cable
AWG 46
AWG 42
85 ℃
-35 ℃
Plug, Receptacle, Others
Metal cover
No
26, 30, 40, 50
2
0.3 mm
0.3 mm
0.3 A
AC 30 V
DC 30 V
20
SMT
Straight, Right angle
Standard on-Board
Gold, Tin
Soldering
Discrete wire, Micro-coaxial cable
AWG 42, 46
AWG 42, 46
85 ℃
-35 ℃
Plug, Receptacle, Others
Metal cover
30, 40, 50
1
0.5 mm
0.5 mm
0.5 A
AC 50 V
DC 50 V
30, 500
SMT
Straight
Standard on-Board
Gold, Tin
Soldering
Micro-coaxial cable
AWG 46
AWG 32
85 ℃
-35 ℃
Plug, Receptacle, Others
Latch, Metal cover
30, 40, 50
1
0.4 mm
0.4 mm
0.3 A
AC 100 V
DC 100 V
30
SMT
Right angle
Standard on-Board
Gold
Soldering
Micro-coaxial cable
AWG 46
AWG 34
85 ℃
-35 ℃
Plug, Receptacle, Contact, Others
Ground plate
21, 31, 41, 51
2
0.5 mm
1 mm
0.5 A
AC 100 V
50
SMT
Straight, Right angle
Standard on-Board
Gold, Nickel
Soldering, Crimping
Discrete wire, Micro-coaxial cable
AWG 30, 32, 40
AWG 28, 30, 36
85 ℃
-55, -40 ℃
Plug, Receptacle, Housing, Others
Ground plate
21, 30, 31, 41, 51
1
0.5 mm
0.5 mm
0.5 A
AC 60 V
50
SMT
Straight, Right angle
Standard on-Board, Reverse off-set
Gold
Soldering, Crimping, FFC termination
Shielded FFC, Discrete wire, Micro-coaxial cable
AWG 30, 40
AWG 28, 36
80, 85 ℃
-55 ℃