Ribbon Cable

Number of Positions   pos. Contact Pitch mm
 
Series

Catalog

Connector Type

Parts

Cable Assembly

Industry Standard

Safety Standards

Number of Positions

Tab Width (mm)

Number of Rows (Interface)

Mounting Pitch

Contact Pitch

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Mounting Side

Panel Mounting Style

Contact Plating

Wire Termination Method

Recommended Wire Type

Recommended Min. Wire Size (AWG)

Recommended Max. Wire Size (AWG)

Recommended Min. Wire Size (mm²)

Recommended Max. Wire Size (mm²)

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Glow Wire Compliant

A3E
2.0mm Pitch Miniature Connectors for HDD
HIF2C
Staggered Connectors Directly Mounted On Board
HIF2E
2.54mm Connectors Directly Mounted On Board
HIF3A
High Performance Ribbon Cable Connectors (Compliant with MIL)
HIF3B
Ribbon Cable Connectors Compliant with MIL-C-83503 Standard
HIF3BA-*PD
In-Line Type MIL Standard Ribbon Cable Connectors
HIF3C
HIF3E
2.54mm Pitch Ribbon Cable Connectors (Pin Header)
HIF3F
Box Type Pin Header to Prevent Mis-Insertion
HIF3FC
2.54mm Pitch Low Profile Connectors
HIF3M*W
MIL Compliant Product (MIL-C-83503)
HIF4
3A 3.18mm Pitch Ribbon Cable Connectors
HIF5
Card Edge Type Ribbon Cable Connectors
HIF6
1.27mm Pitch Two-Piece Connectors
HIF6H
0.635mm Pitch ID Cable Connectors
Socket, Header
44, 50
2
2 mm
2 mm
0.5 A
AC 125 V
100
THT
Straight
Standard on-Board
Gold
85 ℃
-55 ℃
Plug
10, 16, 20, 26, 34, 40, 60
2
1.27 mm
2.54 mm
1 A
AC 200 V
THT
Straight
Standard on-Board
Gold
IDC
Flat cable
85 ℃
-55 ℃
Plug
10, 14, 16, 20, 26, 30, 34, 40, 50, 60
2
2.54 mm
2.54 mm
1 A
AC 200 V
THT
Straight
Standard on-Board
Gold
IDC
Flat cable
85 ℃
-55 ℃
Socket
MIL
10, 16, 20, 26, 30, 34, 40, 50, 60
2
2.54 mm
1 A
AC 200 V
500
Straight
Gold
IDC
Flat cable
85 ℃
-55 ℃
Plug, Contact, Socket, Header, Housing, Accessory, Others
Cover case, Guide Pin, Polarization key
MIL
6, 10, 14, 16, 20, 24, 26, 30, 34, 40, 44, 50, 60, 64, 100
2, 4
2.54 mm
2.54 mm
1, 3 A
AC 200, 250 V
500
THT, Press-fit, Wire wrapping
Straight, Right angle
Standard on-Board
Gold
Crimping, IDC
Discrete wire, Flat cable
AWG 22, 26, 28, 30, 36
AWG 20, 22, 24, 26, 32
60, 85 ℃
-55, -30 ℃
Plug
10, 16, 20, 26, 30, 34, 40, 50, 60, 64
2
2.54 mm
2.54 mm
Straight
Gold
IDC
Flat cable
85 ℃
-55 ℃
Housing
6, 10, 16, 20, 26, 30, 34, 40, 50
2
2.54 mm
3 A
AC 250 V
Straight
Crimping
Discrete wire
Header
8, 10, 12, 16, 18, 20, 26, 30, 34, 40, 50, 60
2
2.54 mm
2.54 mm
1 A
AC 200 V
500
THT
Straight, Right angle
Standard on-Board
Gold
85 ℃
-55 ℃
Header
10, 16, 20, 26, 30, 34, 40, 50, 60
2
2.54 mm
2.54 mm
1 A
AC 200 V
500
THT
Straight, Right angle
Standard on-Board
Gold
85 ℃
-55 ℃
Receptacle, Header
10, 14, 16, 20, 26, 30, 34, 40, 50, 60, 64
2.54 mm
2.54 mm
1 A
AC 200 V
500
THT
Straight, Right angle
Gold
85 ℃
-55 ℃
Socket, Header
UL
10, 14, 16, 20, 26, 30, 34, 40, 50, 60, 64
2
2.54 mm
2.54 mm
1 A
AC 200 V
500
THT
Straight, Right angle
Standard on-Board
Gold
IDC
Flat cable
85 ℃
-55 ℃
Socket, Header
16, 20, 26, 34, 40
2
3.18 mm
3.18 mm
3 A
AC 300 V
500
THT
Straight, Right angle
Standard on-Board
Gold
IDC
Flat cable
85 ℃
-55 ℃
Socket, Accessory
Polarization key
20, 26, 34, 40, 50, 60
2
2.54 mm
1 A
AC 200 V
500
Straight
Gold
IDC
Flat cable
85 ℃
-55 ℃
Receptacle, Socket, Header
20, 26, 32, 34, 40, 50, 52, 60, 68, 80, 100
2
1.27 mm
1.27, 2.54 mm
0.5 A
AC 125 V
500
THT
Straight, Right angle
Standard on-Board
Gold
IDC
Flat cable
85 ℃
-55 ℃
Header
34, 40, 50, 60, 80, 100
2
1.27 mm
2.54 mm
0.5 A
AC 125 V
500
THT
Straight, Right angle
Standard on-Board
Gold
85 ℃
-55 ℃