External Connection

Number of Positions   pos. Rated Current
  A
Recommended Wire Size (AWG)   AWG wire Recommended Wire Size (mm²)   mm2
Water Resistance IP

or above

 
Series

Catalog

Connector Type

Parts

Cable Assembly

Industry Standard

Safety Standards

Number of Positions

Tab Width (mm)

Number of Rows (Interface)

Mounting Pitch

Contact Pitch

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Mounting Side

Panel Mounting Style

Contact Plating

Wire Termination Method

Recommended Wire Type

Recommended Min. Wire Size (AWG)

Recommended Max. Wire Size (AWG)

Recommended Min. Wire Size (mm²)

Recommended Max. Wire Size (mm²)

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Glow Wire Compliant

EF2
[ZERO SCREW] up to 400A ZERO SCREW™ Terminal Block
EM-W
Waterproof (IP68) Bayonet Lock Connectors for Power Supply
EM12M
Single Pos. Snap-In Lock Power Connectors up to 90A
EM30MSD
Service Plug for 200A Applications
EM35M
EnerBee; High Current, Plastic Power Supply Connectors
EV1
125A High-Current Waterproof (IP68/X9K) Connectors
EV2
Water-Proof Shielded Connectors up to 220A
HA
Circular Connectors with Lock Mechanism for Audio Equipment
HR08D
Small, Waterproof, Push-On Bayonet Lock Connectors
HR11
High Performance Miniature Connectors
HR12
High Performance Miniature Circular Connectors
HR22
High Performance, Miniature Circular Connectors
HR25
High Performance, Microminiature Circular Connectors
HR25A
Miniature Push-Pull Circular Connectors
HR30
Miniature Waterproof (IP67/IP68) Plastic Connectors
HR34B
Push-On Bayonet Lock Miniature Waterproof (IP67/IP68) Connectors
HR41
Plastic-Shelled Waterproof (IP67/IP68) Outdoor Use Connectors
HR41A
Waterproof (IP67/IP68) Connectors for Outdoor Use
HR43
IP67, Shock/Vibration Resistant Bayonet Lock for Railway Vehicle
JR
Circular Connectors Conforming to JIS C 5432
1
40, 70, 175, 310, 400 A
AC 600, 1000 V
DC 600, 1500 V
50
Straight
1.25, 14, 22, 150, 200 mm²
5.5, 60, 150, 200 mm²
105 ℃
-25 ℃
Plug, Receptacle, Others
4
50 A
AC 250 V
DC 250 V
500
Straight
Screw
Crimping
125 ℃
-40 ℃
Plug, Receptacle
1
130 A
AC 1000 V
DC 1000 V
30
Straight
Screw
Silver
Crimping
10.52, 16.78 mm²
26.66, 42.42 mm²
105 ℃
-25 ℃
Receptacle
2
200 A
AC 1500 V
DC 1500 V
50
Straight
Screw
Silver
Screw
105 ℃
-40 ℃
Plug, Receptacle, Contact, Accessory
Cap, Coding key
4
30, 50, 70 A
AC 1000 V
DC 1000, 9999.999 V
10, 100
Straight
Screw, DIN rail
Tin
Crimping
5.26, 8, 8.44 mm²
5.57, 8, 8.92 mm²
125 ℃
-40 ℃
Plug, Receptacle, Contact
2, 3
125 A
AC 460 V
DC 650 V
50
Straight
Screw
Silver
Crimping, Screw
16.78, 26.66 mm²
26.66, 42.42 mm²
125 ℃
-40 ℃
Plug, Receptacle
1
220 A
AC 1000 V
DC 1000 V
30
Straight
Tin
Crimping, Screw
105 ℃
-40 ℃
Plug, Receptacle, Jack, Plug receptacle
3, 4, 5
3, 4, 5, 15 A
AC 130 V
DC 180 V
1000
THT
Straight, Right angle
Screw
Silver
Soldering
AWG 14, 16, 18
AWG 14, 16, 18
70 ℃
-25 ℃
Plug, Receptacle
2, 10
3 A
AC 200 V
DC 250 V
500
Straight, Right angle
Screw
Gold
Soldering, Crimping
AWG 16, 22
AWG 16, 22
85 ℃
-25, -20 ℃
Plug, Receptacle, Jack
4, 6
2 A
AC 100 V
DC 140 V
1000
Straight
Bulk-head
Silver
Soldering
AWG 24
AWG 24
60 ℃
-10 ℃
Plug, Receptacle, Contact, Accessory
Spacer
Yes
5, 8, 10, 20
1, 2 A
AC 100 V
DC 140 V
1000
THT
Straight, Right angle
Screw, Bulk-head(Rear Mount)
Gold, Silver, Tin
Soldering, Crimping
AWG 26, 28, 30
AWG 26, 28
60 ℃
-15 ℃
Black
Plug, Receptacle, Jack, Contact, Others
20
2 A
AC 100 V
DC 140 V
100
Straight, Right angle
Bulk-head(Rear Mount)
Gold, Silver
Soldering, Crimping
AWG 26, 28
AWG 24, 26
85 ℃
-25 ℃
Plug, Receptacle, Jack, Contact
4, 6, 8, 12, 16, 20
1 A
AC 30 V
DC 42 V
1000
THT
Straight
Bulk-head
Gold
Soldering, Crimping
AWG 28, 30
AWG 28, 30
85 ℃
-25 ℃
Plug, Receptacle, Jack
4, 6, 8, 12, 16, 20
1 A
AC 30 V
DC 42 V
1000
THT
Straight
Bulk-head
Gold
Soldering, Crimping
AWG 28
AWG 28
85 ℃
-25 ℃
Plug, Receptacle, Jack, Contact, Accessory
Cap
3, 6, 10, 12
2, 5 A
AC 30, 100 V
DC 42, 140 V
1000
THT
Straight
Bulk-head
Gold
Soldering, Crimping
AWG 20, 26, 28
AWG 20, 26, 28, 30
85 ℃
-25 ℃
Plug, Receptacle, Contact, Accessory
Cap, Cap
4, 10
3, 5 A
AC 200, 400 V
DC 250, 400 V
100, 500
Straight, Right angle
Screw
Gold, Silver
Soldering, Crimping
AWG 16, 18, 20, 22
AWG 16, 18, 22, 25
85, 110, 125 ℃
-55, -20 ℃
Plug, Receptacle, Jack, Contact, Accessory
Dummy Pin
3, 5
20, 24 A
AC 100, 1000 V
DC 1000 V
30, 200
Straight
Screw, Bulk-head(Rear Mount)
Gold
Crimping
AWG 12, 16
AWG 10, 14
0.75, 1.3, 3.3, 5.5 mm²
2.5, 5.5, 6.5 mm²
85, 105 ℃
-40 ℃
Plug, Receptacle, Jack, Contact, Accessory
Cap
3, 5
13 A
AC 1000 V
DC 1000 V
500
Straight
Screw, Bulk-head(Rear Mount)
Gold
Crimping
AWG 20
AWG 16
105 ℃
-40 ℃
Plug, Jack, Contact
3
20 A
AC 600 V
100
Straight
Screw
Gold
Crimping
1.6 mm²
2.6 mm²
85 ℃
-25 ℃
Plug, Receptacle, Jack, Contact, Accessory
Cap
JIS
3, 4, 5, 7, 10, 14, 16, 24, 26
3, 5, 10, 30 A
AC 250, 1000 V
DC 350, 1400 V
500
Straight
Screw
Silver
Soldering, Crimping
AWG 10, 16, 20, 24, 28
AWG 10, 16, 20, 24
85 ℃
-25 ℃