| Adapter, Contact, Socket, Header, In-line plug, Short pin | | No, Yes | | | 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 40 | | 2 | 2 mm | 2 mm | 0.5, 2 A | AC 250 V | DC 250 V | 30, 50 | SMT, THT | Straight, Right angle | Standard on-Board | Snap-in | Gold, Tin | Crimping, IDC | Discrete wire | AWG 22, 24, 26, 28, 30 | AWG 22, 24, 26, 30 | 0.221 mm² | 0.221 mm² | 85 ℃ | -40 ℃ | White | No |
| Contact, Socket, Header, In-line plug | | No | | | 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 36, 40 | | 1, 2 | 2.5 mm | 2.5 mm | 0.5, 1, 2, 3 A | AC 250 V | | 30, 50, 100 | THT | Straight, Right angle | Standard on-Board | Snap-in | Gold, Tin | Crimping, IDC | Discrete wire | AWG 20, 24, 26, 28, 30 | AWG 22, 24, 26, 28, 30 | | | 85 ℃ | -35, -30 ℃ | | |
| Contact, Socket, Header, In-line plug, Accessory | Retainer | | JIS, IEC | | 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 | | 1 | 2.5, 3 mm | 2.5 mm | 3 A | AC 250 V | DC 250 V | 30, 50 | THT | Straight, Right angle | Standard on-Board | Snap-in | Gold, Tin | Crimping | Discrete wire | AWG 22, 28 | AWG 20, 24 | | | 85 ℃ | -35 ℃ | | No, Yes |
| Contact, Socket, Header, In-line plug, Accessory | Retainer | | | | 1, 2, 3, 4, 5 | | 1, 2 | 7.92 mm | 7.92 mm | 26, 33, 38, 43 A | AC 1000 V | DC 1000 V | 30 | THT | Straight, Right angle | Standard on-Board | Snap-in | Gold, Tin, Tin-Copper | Crimping | Discrete wire | AWG 12, 16 | AWG 10, 14 | | | 85 ℃ | -55 ℃ | | No, Yes |
| Adapter, Contact, Socket, Header, In-line plug, Others | | No, Yes | JIS, IEC | UL, C-UL/CSA | 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 | | 1 | 2 mm | 2 mm | 3 A | AC 250 V | DC 250 V | 30, 50 | SMT, THT | Straight, Right angle | Standard on-Board | Snap-in | Gold, Tin | Crimping | Discrete wire | AWG 22, 24, 28 | AWG 22, 24, 28 | | | 85, 105 ℃ | -55, -30 ℃ | White | No |
| Socket, Header, In-line plug | | No | | | 2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 | | 1, 2 | 2 mm | 2 mm | 2 A | AC 250 V | DC 250 V | 30, 50 | THT | Straight, Right angle | Standard on-Board | | Gold, Tin | | Discrete wire | AWG 28, 30 | AWG 22, 24 | 0.221, 0.342 mm² | 0.055, 0.089 mm² | 105 ℃ | -55 ℃ | | No |
| Contact, Socket, Header, In-line plug | | No | | UL, C-UL/CSA, TÜV | 1, 2, 3, 4, 5, 6 | | 1 | 10.16 mm | 10.16 mm | 38, 40, 45, 50, 55, 65 A | AC 1000 V | DC 1000 V | 30 | THT | Straight, Right angle | Standard on-Board | Screw | Gold | Crimping | Discrete wire | AWG 8, 12 | AWG 8, 10 | | | 105 ℃ | -55 ℃ | | No, Yes |
| Contact, Socket, Header, In-line plug | | | | | 2, 3, 4, 5, 6, 7, 13, 24 | | 1, 2, 3, 4, 5 | 2.2 mm | 2.2 mm | 1, 2, 2.5, 3, 4 A | AC 250 V | DC 250 V | 30, 50 | THT | | | Snap-in | Gold, Tin | Crimping | Discrete wire | AWG 22, 28, 30 | AWG 22, 24, 30 | | | 105 ℃ | -40, -35 ℃ | | No, Yes |
| Contact, Socket, Header, In-line plug, Accessory | Contact cavity sealing | | | UL, C-UL/CSA | 2, 3, 4, 6, 9 | | 1, 2, 3 | 2.2 mm | 2.2 mm | 3, 3.5, 4 A | AC 250 V | DC 250 V | 30, 50 | | | Standard on-Board | | Gold, Tin | Crimping | Discrete wire | AWG 22, 26 | AWG 20, 22 | | | 105 ℃ | -40, -35 ℃ | | Yes |
| Contact, Socket, Header, In-line plug | | No | | UL, C-UL/CSA, TÜV | 1, 2, 3, 4, 5, 6 | | 1 | 3.96, 7.92 mm | 3.96, 7.92 mm | 10, 11, 12, 13, 14, 15 A | AC 630 V | DC 630 V | 30, 50 | THT | Straight, Right angle | Standard on-Board | Snap-in | Gold, Tin | Crimping | Discrete wire | AWG 22 | AWG 16 | | | 85, 105 ℃ | -55 ℃ | | No, Yes |
| Contact, Socket, In-line plug | | No | | | 2, 3, 4 | | 1, 2 | | 3.96 mm | 12, 13, 14 A | AC 630 V | DC 630 V | 30 | | Straight | | | Tin | Crimping | Discrete wire | AWG 18, 22 | AWG 16, 20 | | | 105 ℃ | -40 ℃ | | Yes |
| Plug, Receptacle, Contact, Others | Sleeve | | | | 1 | | | | | 130, 160 A | AC 1000 V | DC 1000 V | 30 | | Straight | | Screw, DIN rail | Tin | Crimping | | | | 8, 14, 22, 26.66 mm² | 8, 14, 22, 42.42 mm² | 105 ℃ | -25 ℃ | | |