Sealed Type

Number of Positions   pos. Rated Current
  A
Recommended Wire Size (AWG)   AWG wire Water Resistance IP

or above

Glow Wire Compliant  

 
Series

Catalog

Connector Type

Parts

Cable Assembly

Industry Standard

Safety Standards

Number of Positions

Tab Width (mm)

Number of Rows (Interface)

Mounting Pitch

Contact Pitch

Rated Current

Rated Voltage (AC)

Rated Voltage (DC)

Mating/Unmating Cycles

Mounting Style

Connector Orientation

Mounting Side

Panel Mounting Style

Contact Plating

Wire Termination Method

Recommended Wire Type

Recommended Min. Wire Size (AWG)

Recommended Max. Wire Size (AWG)

Recommended Min. Wire Size (mm²)

Recommended Max. Wire Size (mm²)

Operating Temperature (Max.)

Operating Temperature (Min.)

Cable Color

Glow Wire Compliant

DF62W
2 X 2.2mm Pitch, Wire-to-Wire Connectors for Small Spaces
DF63W
3.96mm Pitch Compact Waterproof for Internal Power Supplies
EM-W
Waterproof (IP68) Bayonet Lock Connectors for Power Supply
EM30MSD
Service Plug for 200A Applications
EV1
125A High-Current Waterproof (IP68/X9K) Connectors
EV2
Water-Proof Shielded Connectors up to 220A
HR08D
Small, Waterproof, Push-On Bayonet Lock Connectors
HR22
High Performance, Miniature Circular Connectors
HR30
Miniature Waterproof (IP67/IP68) Plastic Connectors
HR34B
Push-On Bayonet Lock Miniature Waterproof (IP67/IP68) Connectors
HR41
Plastic-Shelled Waterproof (IP67/IP68) Outdoor Use Connectors
HR41A
Waterproof (IP67/IP68) Connectors for Outdoor Use
HR43
IP67, Shock/Vibration Resistant Bayonet Lock for Railway Vehicle
HVH-280
JR-W
Waterproof (IP67/IP68) Circular Connectors
RM-W
HRS Original Multi-Purpose High-Pin-Count Miniature Waterproof
Contact, Socket, Header, In-line plug, Accessory
Contact cavity sealing
UL, C-UL/CSA
2, 3, 4, 6, 9
1, 2, 3
2.2 mm
2.2 mm
3, 3.5, 4 A
AC 250 V
DC 250 V
30, 50
Standard on-Board
Gold, Tin
Crimping
Discrete wire
AWG 22, 26
AWG 20, 22
105 ℃
-40, -35 ℃
Yes
Contact, Socket, In-line plug
No
2, 3, 4
1, 2
3.96 mm
12, 13, 14 A
AC 630 V
DC 630 V
30
Straight
Tin
Crimping
Discrete wire
AWG 18, 22
AWG 16, 20
105 ℃
-40 ℃
Yes
Plug, Receptacle, Others
4
50 A
AC 250 V
DC 250 V
500
Straight
Screw
Crimping
125 ℃
-40 ℃
Receptacle
2
200 A
AC 1500 V
DC 1500 V
50
Straight
Screw
Silver
Screw
105 ℃
-40 ℃
Plug, Receptacle, Contact
2, 3
125 A
AC 460 V
DC 650 V
50
Straight
Screw
Silver
Crimping, Screw
16.78, 26.66 mm²
26.66, 42.42 mm²
125 ℃
-40 ℃
Plug, Receptacle
1
220 A
AC 1000 V
DC 1000 V
30
Straight
Tin
Crimping, Screw
105 ℃
-40 ℃
Plug, Receptacle
2, 10
3 A
AC 200 V
DC 250 V
500
Straight, Right angle
Screw
Gold
Soldering, Crimping
AWG 16, 22
AWG 16, 22
85 ℃
-25, -20 ℃
Plug, Receptacle, Jack, Contact, Others
20
2 A
AC 100 V
DC 140 V
100
Straight, Right angle
Bulk-head(Rear Mount)
Gold, Silver
Soldering, Crimping
AWG 26, 28
AWG 24, 26
85 ℃
-25 ℃
Plug, Receptacle, Jack, Contact, Accessory
Cap
3, 6, 10, 12
2, 5 A
AC 30, 100 V
DC 42, 140 V
1000
THT
Straight
Bulk-head
Gold
Soldering, Crimping
AWG 20, 26, 28
AWG 20, 26, 28, 30
85 ℃
-25 ℃
Plug, Receptacle, Contact, Accessory
Cap, Cap
4, 10
3, 5 A
AC 200, 400 V
DC 250, 400 V
100, 500
Straight, Right angle
Screw
Gold, Silver
Soldering, Crimping
AWG 16, 18, 20, 22
AWG 16, 18, 22, 25
85, 110, 125 ℃
-55, -20 ℃
Plug, Receptacle, Jack, Contact, Accessory
Dummy Pin
3, 5
20, 24 A
AC 100, 1000 V
DC 1000 V
30, 200
Straight
Screw, Bulk-head(Rear Mount)
Gold
Crimping
AWG 12, 16
AWG 10, 14
0.75, 1.3, 3.3, 5.5 mm²
2.5, 5.5, 6.5 mm²
85, 105 ℃
-40 ℃
Plug, Receptacle, Jack, Contact, Accessory
Cap
3, 5
13 A
AC 1000 V
DC 1000 V
500
Straight
Screw, Bulk-head(Rear Mount)
Gold
Crimping
AWG 20
AWG 16
105 ℃
-40 ℃
Plug, Jack, Contact
3
20 A
AC 600 V
100
Straight
Screw
Gold
Crimping
1.6 mm²
2.6 mm²
85 ℃
-25 ℃
Crimp contact, Holder, Shield contact, Wire seal
2.8 mm
1
9.5 mm
30 A
AC 600 V
DC 600 V
30
Screw
Tin
Crimping
AWG 14
AWG 12
120 ℃
-40 ℃
Plug, Receptacle, Jack, Accessory, Others
Cap, Clamp metal
UL
3, 4, 5, 7, 10, 16, 24
5, 10, 15, 30 A
AC 100, 250, 300 V
DC 140, 350, 420 V
100, 500
Straight
Screw, Bulk-head, Bulk-head(Rear Mount)
Silver
Soldering, Crimping
AWG 10, 12, 16, 20
AWG 10, 12, 16, 20
85 ℃
-40, -25 ℃
Plug, Receptacle, Jack, Accessory, Others
Cap, Clamp metal
2, 3, 4, 6, 8, 10, 12, 15, 20, 31, 40
5, 10 A
AC 100, 350, 500, 600 V
DC 140, 490, 700, 840 V
2000
Straight, Right angle
Screw, Bulk-head, Bulk-head(Rear Mount)
Gold, Silver
Soldering
AWG 12, 16, 20
AWG 12, 16, 20
85 ℃
-25 ℃