ZE05-8DS-HU/R

Product ZE05-8DS-HU/R
Series ZE05
Number of Rows (Interface) 2
Contact Pitch 2 mm
Rated Voltage (AC) AC 250 V
Mating/Unmating Cycles 30

Detailed Specifications

Last Updated On Nov. 29, 2017

Part No. ZE05-8DS-HU/R
CL No. CL0752-2203-0-00
Number of Rows (Interface) 2
Contact Pitch 2 mm
Rated Voltage (AC) AC 250 V
Mating/Unmating Cycles 30
Operating Temperature -40 to 125 ℃
Metal Shields No
Withstanding voltage 1000 V Max.
Contact Resistance 10 mΩ Max.
Connector Length 13.6 mm
Connector Width 15.3 mm
Connector Height 10.2 mm
Recommended PCB Thickness 1.6 mm Max.
Minimum Order Quantity 385 PCS
Product Mass 5.38 g

Download

Catalog Product Series Catalog DOWNLOAD
Data Sheet Drawing (2D) DOWNLOAD
3D Model (IGES) DOWNLOAD
3D Model (STEP) DOWNLOAD
Specification Sheet DOWNLOAD

*I need help with a product or information