Global icon

ZX60-B-5S(31)

CL0242-0043-1-31

RoHS2

※ The actual product may differ from the image
  • Part No.
  • ZX60-B-5S(31)
  • Connector Type
  • Plug
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On January. 25, 2024

Product information
  • Part No.
  • ZX60-B-5S(31)
  • CL No.
  • CL0242-0043-1-31
  • Connector Type
  • Plug
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • MicroUSB
  • Industry Standard
  • USB
  • Safety Standards
  • Performance Characteristics
  • USB2.0
  • Transmission Rate
  • 0.48 Gbps
  • Water Resistance
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 10000
  • Number of Positions
  • 5
  • Remarks on Number of Positions
  • Contact Pitch
  • 0.65 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Latch-lock
  • Rated Current
  • 1.8 A
  • Rated Voltage (AC)
  • AC 30.0 V
  • Rated Voltage (DC)
  • Mounting Style
  • SMT
  • Connector Orientation
  • Right angle
  • Mounting Side
  • Standard bottom-mount
  • Wire Termination Method
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -30 ℃
  • Cable Color
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Mounting Pitch
  • 0.65 mm
  • Number of Rows (Interface)
  • Plating Thickness
  • 0.75 μm
  • Staggered Lead
  • Key
  • Finish on Shell
  • Shell Material
  • Stainless steel
  • Contact Gender
  • Female
  • Housing Color
  • Black
  • Metal Shields
  • Yes
  • PCB Stabilizing Feature
  • Cap Material
  • Finger Protection
  • Solder Wicking Prevention
  • Withstanding Voltage
  • 100 V Max.
  • Contact Resistance
  • 30.0 mΩ Max.
  • Recommended PCB Thickness
  • 0.8 mm Max.
  • Connector Height
  • 4.425 mm
  • Connector Length
  • 8.4 mm
  • Connector Width
  • 13.85 mm
  • UL Style Wire/Cable
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • Packaging Type
  • Reel
  • Purchase Unit
  • 1300 PCS
  • Mass
  • 0.78 g
  • Pick-up Tape
  • Static Sensitive
  • Qty/Box
  • 1300 PCS
  • Remarks
  • Metal shell change the plating spec : Gold

  Part No.
Connector Orientation , Connector Type
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Straight  
Receptacle 
Straight  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
Right angle  
Receptacle 
*Please be careful about the connection of dissimilar metal plating types.