- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
ZX360-B-SLDA(4.8)
CL0242-0508-3-00
RoHS2
※ The actual product may differ from the image
- Part No.
- ZX360-B-SLDA(4.8)
- Connector Type
- Others
- Parts
- Plug shell
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- ZX360-B-SLDA(4.8)
- CL No.
- CL0242-0508-3-00
Basic Specifications
- Connector Type
- Others
- Parts
- Plug shell
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- MicroUSB
- Industry Standard
- USB
- Safety Standards
- Performance Characteristics
- USB3.0
- Transmission Rate
- 5.0 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- Mating/Unmating Cycles
- Number of Positions
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Locking Style
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Mounting Side
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -30 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- 0
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- Plating Thickness
- Staggered Lead
- Key
- Finish on Shell
- Shell Material
- Stainless steel
- Contact Gender
- Housing Color
- Metal Shields
- Yes
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- Contact Resistance
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- Connector Length
- Connector Width
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- USB3.0 Cable
- Cable Outer Diameter
- 4.8 mm
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 1500 PCS
- Mass
- 0.62 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 3000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [ZX360-B-SLDA(4.8)_CL0242-0508-3-00_2DDrawing_0000904784.pdf: 70 KB]
- Drawing (2D) - 日本語 [ZX360-B-SLDA(4.8)_CL0242-0508-3-00_2DDrawing_0000431327.pdf: 67 KB]
- Specification Sheet - English [ZX360-B-SLDA(4.8)_CL0242-0508-3-00_SpecSheet_0000155692.pdf: 59 KB]
- Specification Sheet - 日本語 [ZX360-B-SLDA(4.8)_CL0242-0508-3-00_SpecSheet_0001049097.pdf: 55 KB]