Global icon

ZX360D-B-10P(30)

CL0242-0500-1-30

RoHS2

※ The actual product may differ from the image
  • Part No.
  • ZX360D-B-10P(30)
  • Connector Type
  • Receptacle
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • ZX360D-B-10P(30)
  • CL No.
  • CL0242-0500-1-30
  • Connector Type
  • Receptacle
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • MicroUSB
  • Industry Standard
  • USB
  • Safety Standards
  • Performance Characteristics
  • USB3.0
  • Transmission Rate
  • 5.0 Gbps
  • Water Resistance
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 10000
  • Number of Positions
  • 10
  • Remarks on Number of Positions
  • Contact Pitch
  • 0.65 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Latch-lock
  • Rated Current
  • 1.8 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 30.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Mounting Style
  • SMT
  • Connector Orientation
  • Right angle
  • Mounting Side
  • Standard on-Board
  • Wire Termination Method
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -30 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • 0
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Mounting Pitch
  • 0.65 mm
  • Number of Rows (Interface)
  • 1
  • Plating Thickness
  • 0.05 μm
  • Staggered Lead
  • Key
  • Finish on Shell
  • Shell Material
  • Stainless steel
  • Contact Gender
  • Male
  • Housing Color
  • Black
  • Metal Shields
  • Yes
  • PCB Stabilizing Feature
  • Cap Material
  • Finger Protection
  • Solder Wicking Prevention
  • Withstanding Voltage
  • 100 V Max.
  • Contact Resistance
  • 30.0 mΩ Max.
  • Recommended PCB Thickness
  • 0.8 mm Max.
  • Connector Height
  • 2.63 mm
  • Connector Length
  • 12.85 mm
  • Connector Width
  • 5.0 mm
  • UL Style Wire/Cable
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • Packaging Type
  • Reel
  • Purchase Unit
  • 3000 PCS
  • Mass
  • 0.453 g
  • Pick-up Tape
  • Static Sensitive
  • Qty/Box
  • 3000 PCS
  • Remarks