2 Series are shown

Series Comparison

 
Series
Connector Type
Generic Type
Industry Standard
Cable Assembly
Cable Length
Characteristic Impedance
Frequency (Max.)
V.S.W.R.
Number of Positions
Mating/Unmating Cycles
Mounting Style
Connector Orientation
Center Contact Plating
Outer Contact Plating
Center Conductor Diameter
Operating Temperature (Max.)
Operating Temperature (Min.)
Locking Style
PCB Stabilizing Feature
Finish on Shell
Insulation Material
Cable Termination Method (Center Conductor)
Cable Termination Method (Outer Conductor)
Connector Length
Connector Width
Connector Height
Recommended PCB Thickness
Lead Length
Packaging Type
Minimum Order Quantity
Product Mass
Remarks

Move

Move

Plug, Receptacle
Receptacle, Adapter
2.4mm
2.92mm
MIL
No, Yes
No
100 mm
42.5, 50 Ω
50 Ω
50 GHz
40 GHz
1.4 Max.
1.2 Max.
1
1
500
500, 1000
Screw-fix
Screw-fix
Straight, Right angle
Straight, Right angle
Gold
Gold
Passivate
1.045 mm
1.27 mm
105 ℃
105, 125 ℃
-55 ℃
-55 ℃
Screw
Screw
Screw
Screw
Nickel, Passivate
Nickel, Passivate
PTFE
PTFE
Soldering
Soldering
5.8, 8.4 mm
6.5, 8, 8.4, 10 mm
10, 13.55 mm
5.8, 13.55, 19.36, 20.13, 20.9 mm
6.4, 9.55 mm
6.4, 6.5, 8, 9.55 mm
1.6 mm Max.
1.6 mm Max.
0.5 mm
0.1, 0.5 mm
Bag
Bag
1 PCS
1 PCS
1.71, 1.89, 1.93, 2.14, 2.875, 7.5 g
1.67, 1.87, 1.9, 2.06, 2.92, 4.41, 5.15 g
Recommended connector for Intel's UPI spec. evaluation board.(H2.4-R-SR2-IN(**))