Search by Series Name

A (13)

 
A1
A2
A3
A3E
A4
AT-100
AT-200
AT-300
AT-400
AT-500
AT-600
AT-1000
AT-1100
Catalog

Connector Type

Number of Positions

Contact Pitch

Rated Current

Contact, Header, Housing
4, 6, 8, 10, 12, 14, 16, 18, 20, 24, 26, 30, 34, 36, 40, 50, 60, 64
2.54 mm
3 A
Header, Housing
1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20
2.54 mm
2, 3 A
Receptacle, Contact, Header, Housing, Short pin, Accessory
2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 36, 40, 44, 48, 50, 62
2 mm
1, 2 A
Socket, Header
44, 50
2 mm
0.5 A
Header, Housing
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18
2 mm
2 A
Adapter
Adapter
Adapter
Adapter
Adapter
Adapter
Adapter
Adapter