Search by Series Name

C (11)

 
C/D
CD
CP
CR7
CR22
CTB
CTF
CTH
CX
CX80B1
CX90MWD2
Catalog

Connector Type

Number of Positions

Contact Pitch

Rated Current

Adapter
Plug, Receptacle, Contact, Others
9, 15, 25, 37
2.74, 2.76 mm
3 A
Adapter
Receptacle
12, 20, 30, 36, 44, 56, 72, 80
3 A
Receptacle
20, 30, 34, 36, 44, 50, 60, 62, 68, 72, 80, 100, 120
3 A
Others
2, 4, 6, 8
0.5 A
Others
Others
Plug, Receptacle, Others
16, 24
0.5 mm
5, 6 A
Receptacle
24
0.5 mm
5 A
Receptacle
24
0.5 mm
5 A