Search by Series Name

D (59)

 
DF1
DF1B
DF1E
DF3
DF4
DF5
DF6
DF9
DF10
DF11
DF12
DF13
DF14
DF15
DF17
DF18
DF19
DF20
DF22
DF23
DF26
DF30
DF33C
DF36
DF37
DF38
DF40
DF40GL
DF49
DF50
DF51
DF51K
DF52
DF56
DF57
DF58
DF59
DF59M
DF59S/DF59SN
DF60
DF61
DF61Y
DF62
DF62W
DF63
DF63SF
DF63W
DF64
DF65
DF80
DF81
DH
DM1
DM3
DM3N
DN
DX
DX*LM
DX*M
Catalog

Connector Type

Number of Positions

Contact Pitch

Rated Current

Contact, Socket, Header, Short pin, Accessory
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20
2.5 mm
3 A
Contact, Socket, Header, In-line plug
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 36, 40
2.5 mm
0.5, 1, 2, 3 A
Contact, Socket, Header, In-line plug, Accessory
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15
2.5 mm
3 A
Adapter, Contact, Socket, Header, In-line plug, Others
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15
2 mm
3 A
Plug, Contact
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22, 24, 26, 28, 30, 32
2 mm
3 A
Contact, Socket, Header
2, 3, 4, 5, 6, 7, 8, 9, 10, 12, 14, 16
5 mm
7, 8 A
Contact
5 A
Plug, Receptacle, Socket, Others
9, 11, 13, 15, 17, 19, 21, 23, 25, 31, 41, 51
1 mm
0.5 A
Receptacle
26, 31
2 mm
2 A
Adapter, Contact, Socket, Header, In-line plug, Short pin
4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 40
2 mm
0.5, 2 A
Plug, Receptacle
10, 14, 20, 30, 32, 36, 40, 50, 60, 80
0.5 mm
0.3 A
Contact, Socket, Header, Others
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 20, 30, 40
1.25 mm
1 A
Contact, Socket, Header, Others
2, 3, 4, 5, 6, 7, 8, 9, 10, 15, 20, 25, 30
1.25 mm
1 A
Plug, Receptacle
20, 30, 40, 50
0.65 mm
0.3 A
Plug, Receptacle
20, 26, 30, 40, 50, 60, 70, 80
0.5 mm
0.3 A
Plug
20
0.4 mm
0.3 A
Contact, Socket, Header
8, 14, 20, 30
1 mm
1 A
Contact, Socket, Header
10, 20, 30, 40, 50
1 mm
0.3, 0.9, 1 A
Contact, Socket, Header, In-line plug, Accessory
1, 2, 3, 4, 5
7.92 mm
26, 33, 38, 43 A
Plug, Receptacle
10, 12, 14, 16, 18, 20, 22, 30, 40, 50, 60
0.5 mm
0.3 A
Receptacle
9
1.1 mm
0.5 A
Plug, Receptacle
10, 14, 20, 22, 24, 30, 34, 40, 44, 50, 60, 70, 80
0.4 mm
0.3 A
Socket, Header, Accessory
2, 3, 4, 5, 6, 8, 10, 12
3.3 mm
5 A
Plug, Receptacle, Others
15, 20, 25, 30, 40, 45, 50
0.4 mm
0.45 A
Plug, Receptacle
10, 16, 20, 24, 30, 34, 40, 44, 50, 60, 70, 74
0.4 mm
0.3 A
Plug, Receptacle, Others
30, 32, 40
0.3 mm
0.35 A
Plug, Receptacle
10, 12, 20, 24, 30, 34, 40, 44, 48, 50, 60, 70, 80, 90, 100
0.4 mm
0.3 A
Plug, Receptacle
44
0.4 mm
0.35 A
Plug, Receptacle, Others
20, 40
0.4 mm
0.45 A
Contact, Socket, Header, Others
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 20, 30, 40, 50
1 mm
0.9, 1 A
Socket, Header, In-line plug
2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
2 mm
2 A
Contact, Socket, Header
2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
2 mm
0.5, 2 A
Plug, Receptacle, Contact
2, 3, 4, 5, 6, 8, 10, 12, 14, 15, 16, 17, 20
0.8 mm
1.2, 1.5, 2, 2.5, 3 A
Plug, Receptacle, Others
26, 30, 40, 50
0.3 mm
0.3 A
Contact, Socket, Header
2, 3, 4, 5, 6
1.2, 2.4 mm
1, 1.5, 2, 2.5, 3 A
Contact, Socket, Header
2, 3, 4, 6
1.2 mm
2, 2.5, 3 A
Receptacle, Contact, Socket, Floating plug, Short pin
2, 3, 4
2 mm
3 A
Receptacle, Contact
1
4, 6 A
Receptacle, Floating plug, Tool
1
3 A
Contact, Socket, Header, In-line plug
1, 2, 3, 4, 5, 6
10.16 mm
38, 40, 45, 50, 55, 65 A
Contact, Socket, Header
2
2.2 mm
3.2, 5 A
Socket, Header
2
2.2 mm
4 A
Contact, Socket, Header, In-line plug
2, 3, 4, 5, 6, 7, 13, 24
2.2 mm
1, 2, 2.5, 3, 4 A
Contact, Socket, Header, In-line plug, Accessory
2, 3, 4, 6, 9
2.2 mm
3, 3.5, 4 A
Contact, Socket, Header, In-line plug
1, 2, 3, 4, 5, 6
3.96, 7.92 mm
10, 11, 12, 13, 14, 15 A
Contact, Socket, Header
2, 3
3.96, 7.92 mm
10, 15 A
Contact, Socket, In-line plug
2, 3, 4
3.96 mm
12, 13, 14 A
Receptacle, Contact, Socket, Header
2, 3
4.5 mm
5 A
Contact, Socket, Header
3, 4, 5, 6, 7
1.7 mm
4 A
Plug, Receptacle, Others
30, 40, 50
0.5 mm
0.5 A
Plug, Receptacle, Others
30, 40, 50
0.4 mm
0.3 A
Plug, Receptacle, Accessory, Others
17, 27, 37, 51
0.5 mm
0.5 A
Socket
9
2.5 mm
0.5 A
Socket
8
1.1 mm
0.5 A
Socket
1.1 mm
0.5 A
Plug, Receptacle, Contact, Others
20, 26, 36, 50
2.54 mm
1, 3 A
Plug, Receptacle, Others
20, 28, 29, 36, 50, 68, 80, 100, 136
1.27 mm
0.5, 1 A
Receptacle
14
1.27 mm
1 A
Plug, Receptacle, Others
14, 20, 26, 36, 50, 68, 80, 100, 110
1.27 mm
0.5 A