Search by Series Name

H (52)

 
H.FL
H.FL75
H/MS
H07
HA
HD
HDH
HIF2C
HIF2E
HIF3A
HIF3B
HIF3BA-*PD
HIF3C
HIF3E
HIF3F
HIF3FC
HIF3G
HIF3H
HIF3M*W
HIF4
HIF5
HIF6
HIF6H
HIF7
HLS
HMU
HMU-PJAT
HNC
HR08D
HR10
HR11
HR12
HR22
HR25
HR25A
HR30
HR31
HR34B
HR41
HR41A
HR43
HRFC
HRFC-AT11
HRLC
HRM
HRM(G)
HRM(V)
HRM-TM
HSC
HSC-AT11
HVH-280
HX2
Catalog

Connector Type

Number of Positions

Contact Pitch

Rated Current

Plug, Receptacle, Adapter
1
Plug, Adapter
1
Plug, Receptacle, Contact, Others
2, 3, 4, 7, 17, 19
2, 13, 23, 46 A
Plug, Adapter
1, 2
Plug, Receptacle, Jack, Plug receptacle
3, 4, 5
3, 4, 5, 15 A
Plug, Receptacle
9, 15, 25, 37, 50
2.74, 2.76 mm
3, 5 A
Adapter
Plug
10, 16, 20, 26, 34, 40, 60
2.54 mm
1 A
Plug
10, 14, 16, 20, 26, 30, 34, 40, 50, 60
2.54 mm
1 A
Socket
10, 16, 20, 26, 30, 34, 40, 50, 60
2.54 mm
1 A
Plug, Contact, Socket, Header, Housing, Accessory, Others
6, 10, 14, 16, 20, 24, 26, 30, 34, 40, 44, 50, 60, 64, 100
2.54 mm
1, 3 A
Plug
10, 16, 20, 26, 30, 34, 40, 50, 60, 64
2.54 mm
Housing
6, 10, 16, 20, 26, 30, 34, 40, 50
2.54 mm
3 A
Header
8, 10, 12, 16, 18, 20, 26, 30, 34, 40, 50, 60
2.54 mm
1 A
Header
10, 16, 20, 26, 30, 34, 40, 50, 60
2.54 mm
1 A
Receptacle, Header
10, 14, 16, 20, 26, 30, 34, 40, 50, 60, 64
2.54 mm
1 A
Header, Housing, Short pin
2, 15, 20, 50
2.54 mm
3 A
Receptacle, Header
4, 6, 8, 10, 12, 14, 16, 18, 20, 24, 25, 26, 30, 34, 40, 50, 60, 64
2.54 mm
1, 3 A
Socket, Header
10, 14, 16, 20, 26, 30, 34, 40, 50, 60, 64
2.54 mm
1 A
Socket, Header
16, 20, 26, 34, 40
3.18 mm
3 A
Socket, Accessory
20, 26, 34, 40, 50, 60
2.54 mm
1 A
Receptacle, Socket, Header
20, 26, 32, 34, 40, 50, 52, 60, 68, 80, 100
1.27, 2.54 mm
0.5 A
Header
34, 40, 50, 60, 80, 100
2.54 mm
0.5 A
Receptacle, Header
34, 40, 50, 60, 68, 80, 100, 120
1.27 mm
0.5 A
Adapter
Plug, Receptacle, Adapter, Housing, Ferrule, Accessory
1, 2, 4, 8, 10, 16
Contact, Socket, Header
2, 3, 4, 5, 6, 7, 8, 10, 12, 15
2.5 mm
2, 3 A
Plug, Receptacle
2, 10
3 A
Plug, Receptacle, Jack, Contact, Others
1, 4, 5, 6, 10, 11, 12, 20
2 A
Plug, Receptacle, Jack
4, 6
2 A
Plug, Receptacle, Contact, Accessory
5, 8, 10, 20
1, 2 A
Plug, Receptacle, Jack, Contact, Others
20
2 A
Plug, Receptacle, Jack, Contact
4, 6, 8, 12, 16, 20
1 A
Plug, Receptacle, Jack
4, 6, 8, 12, 16, 20
1 A
Plug, Receptacle, Jack, Contact, Accessory
3, 6, 10, 12
2, 5 A
Plug, Receptacle, Contact
5
12 A
Plug, Receptacle, Contact, Accessory
4, 10
3, 5 A
Plug, Receptacle, Jack, Contact, Accessory
3, 5
20, 24 A
Plug, Receptacle, Jack, Contact, Accessory
3, 5
13 A
Plug, Jack, Contact
3
20 A
Plug, Receptacle, Adapter, Accessory
1
Plug
1
Plug, Receptacle, Jack, Adapter
1
Receptacle
Receptacle
1
Plug
Plug, Receptacle, Adapter, Ferrule, Accessory
1, 2, 4, 8
9.5 mm
30 A