Search by Series Name

I (6)

 
IT-P
IT1
IT2
IT3
IT5
IX
Catalog

Connector Type

Number of Positions

Contact Pitch

Rated Current

Receptacle, Interposer
2
10.8, 12 mm
40, 50, 60 A
Receptacle, Interposer, Others
168, 252
0.5 mm
0.4 A
Receptacle, Interposer
180, 200, 380
2 mm
0.5 A
Plug, Receptacle, Interposer, Others
100, 200, 300
1.5 mm
0.5 A
Receptacle, Interposer
100, 200, 300
1.5 mm
0.2 A
Plug, Receptacle
10
1 mm
1.5 A