Search by Series Name

P (17)

 
PCN10
PCN12
PCN13
PI
PL71
PL75
PL76
PO6
PO21M
POB
PQ50
PS2
PS3
PS3C
PS3F
PS4
PX
Catalog

Connector Type

Number of Positions

Contact Pitch

Rated Current

Receptacle, Contact, Socket, Header, Accessory
16, 20, 24, 32, 44, 48, 50, 64, 90, 96, 100, 128, 144
2.54 mm
2, 3 A
Receptacle, Header
10, 16, 20, 24, 28, 32, 44, 50, 64, 90, 96, 100
2.54 mm
2 A
Receptacle
10, 16, 20, 30, 32, 44, 48, 50, 64, 90, 96, 100
2.54 mm
2 A
Receptacle
4, 6, 8
2, 2.54 mm
1 A
Plug, Receptacle, Jack
1
Plug, Receptacle
1
Plug, Receptacle
1
Housing
1
1
Plug, Receptacle, Contact, Others
20, 25, 48
3, 5, 6, 12.5, 19, 125 A
Plug, Receptacle, Contact
2
2.65, 62.5, 69.5, 86.5 mm
175, 330 A
Plug, Receptacle
2
42.25, 42.45 mm
210 A
Plug, Receptacle, Others
1
210 A
Plug, Receptacle, Contact, Housing
1, 2
92 mm
125 A
Receptacle
1
150, 300 A
Plug, Others
3, 4, 6, 8, 12
3.4 mm
10 A