Search by Series Name

T (36)

 
TF06L
TF11
TF12
TF13BA
TF22
TF29
TF31
TF38
TF42
TF46
TF49
TJ*A
TJ*L
TM-DC
TM-DS
TM-DSA
TM-P
TM-W
TM4R
TM10R
TM11P
TM11R
TM11R-5M2
TM12
TM13
TM15R
TM18
TM21P
TM21R
TM22R
TM23
TM24R
TM31P
TM41
TNC
TQ
Catalog

Connector Type

Number of Positions

Contact Pitch

Rated Current

Receptacle
50, 60, 68, 80
0.5 mm
0.5 A
Receptacle
9
0.4 mm
0.5 A
Receptacle
4, 6, 9, 13, 15, 20
0.5 mm
0.5 A
Receptacle
6, 9, 10, 14, 16, 18, 20
0.4 mm
0.5 A
Receptacle
16
0.175 mm
0.15 A
Receptacle
8, 9, 13
0.4 mm
0.5 A
Receptacle
4, 5, 6, 7, 8, 10, 12, 13, 14, 16, 17, 18, 20, 21, 22, 24, 26, 28, 30, 32, 35, 36, 40, 45, 50, 55, 60
0.5, 1 mm
0.5 A
Receptacle
18, 20, 22, 24, 26, 30, 32, 36, 38, 40, 45, 50, 60
0.5 mm
0.5 A
Receptacle
16, 22, 24
0.35 mm
0.4 A
Receptacle
40, 60
0.5 mm
0.5 A
Receptacle
50
0.5 mm
0.5 A
Plug, Receptacle, Contact, Others
28, 41
4.5 mm
2, 4 A
4, 8
4 A
Others
Receptacle
2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 24, 32, 48
0.1, 0.5 A
Receptacle
2, 4, 6, 8, 12, 16, 18, 24
0.1, 0.5 A
Plug
2, 4, 6, 8, 12, 24
0.5 A
Receptacle, Jack, Others
2, 4, 6, 8, 12, 16, 24
0.1, 0.5 A
Receptacle
4, 6, 8
0.5 A
Receptacle
8, 12
0.5 A
Plug, Others
6, 8
0.5 A
Jack, Jack cable
2, 6, 8
0.1, 0.5, 1 A
Jack
8
1 A
Receptacle, Adapter
4, 6
0.5 A
Receptacle
2, 4, 6
0.5 A
Receptacle
4
0.5 A
Receptacle, Jack
6, 8
0.5 A
Plug, Jack, Others
8, 32
1 A
Jack
8, 32, 64, 96
1 A
Receptacle
8
1 A
Plug, Jack, Others
8
1 A
Jack
8
1 A
Plug, Others
8
1 A
Others
Plug, Jack, Adapter
1
Plug, Receptacle
40
5 mm
5 A