- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
CX Series Recommended
The Next-Generation USB Standard USB Type-C™ Connectors
Features
USB Type-C Connector
1. USB Type-C compliant interface connector
2. Reversible plug orientation ensures easy insertion
3. Clear Tactile Click (Excellent Lock Design)
4. Wide Product Variation
5. Halogen-free
Video list
USB Type-C Connector [CX Series] Special page
The CX series connector conforms to the next-generation USB standard "USB Type-C™".
Specifications
- Connector Type
- Plug, Receptacle, Others
- Parts
- Plug unit, Plug shell
- Panel Mounting Style
- Cable Assembly
- No, Yes
- Cable Length
- 1000 mm
- Generic Type
- USB Type-C
- Industry Standard
- USB3.1, USB3.0, USB3.2, USB2.0, USB4
- Safety Standards
- Performance Characteristics
- USB2.0, USB3.0, USB3.1 Gen2, USB4 Gen.2x2
- Transmission Rate
- 0.48, 5.0, 20.0 Gbps
- Water Resistance
- IP X8, IPX4
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 10000
- Number of Positions
- 16, 24
- Remarks on Number of Positions
- Contact Pitch
- 0.5 mm
- Contact Plating
- Gold
- Locking Style
- Friction
- Rated Current
- 5.0, 6.0 A
- Rated Voltage (AC)
- AC 48.0 V
- Rated Voltage (DC)
- DC 48.0 V
- Mounting Style
- THR, SMT
- Connector Orientation
- Straight, Right angle
- Mounting Side
- Standard on-Board, Standard off-set
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 60, 80, 85, 105 ℃
- Operating Temperature Min.
- -40, -30, -20 ℃
- Cable Color
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.