- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
HSC Series
SC Fiber Optic Supporting IEC 61754-4 & JIS C 5973(F04)
Features
SC type fiber optic connector supporting IEC 61754-4 and JIS C 5973(F04)
1. IEC, JIS standard compliant and intermateability test certified.
2. Flame resistant - UL94V-0
3. Three types of Duplex SC connector
4. Simplified plugs and receptacles
1. IEC, JIS standard compliant and intermateability test certified.
2. Flame resistant - UL94V-0
3. Three types of Duplex SC connector
4. Simplified plugs and receptacles
Specifications
- Connector Type
- Plug, Adapter, Ferrule, Accessory
- Parts
- Cap, Boots
- Panel Mounting Style
- Screw
- Generic Type
- SC
- Industry Standard
- JIS, IEC
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- Cable Assembly
- No
- Cable Length
- Recommended Optical Fiber
- Fiber Material
- Silica glass
- Ferrule Shape
- Single-mode
- Operating Wavelength
- Mating/Unmating Cycles
- 500, 1000
- Number of Positions
- 1, 2
- Remarks on Number of Positions
- Contact Plating
- Operating Temperature Max.
- 70, 75 ℃
- Operating Temperature Min.
- -25 ℃
- Cable Color
- Type 1 Mating Face Connector
- Jack
- Type 2 Mating Face Connector
- Jack
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.