- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
JR-W Series
Waterproof (IP67/IP68) Circular Connectors
Features
Waterproof Circular Connectors
1. WaterproofThe JR-W series is a rugged, waterproof connector series that is IP67 and IP68 rated in the mated condition.
2. Corrosion resistance
The outer shell is plated to improve corrosion resistance, allowing this connector to be used in various environments.
Specifications
- Connector Type
- Plug, Receptacle, Jack, Accessory, Others
- Parts
- Clamp metal, Cap
- Generic Type
- Industry Standard
- Safety Standards
- UL, TÜV
- Performance Characteristics
- Rated Current
- 5.0, 10.0, 15.0, 30.0 A
- Rated Voltage (AC)
- AC 100.0, 250.0, 300.0 V
- Rated Voltage (DC)
- DC 140.0, 350.0, 420.0 V
- Number of Positions
- 3, 4, 5, 7, 10, 16, 24
- Remarks on Number of Positions
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Water Resistance
- IP 68
- Contact Resistance
- 3.0, 5.0, 10.0 mΩ Max.
- Withstanding Voltage
- 1000, 3000 V Max.
- Locking Style
- Screw
- Wire Termination Method
- Soldering, Crimping
- Cable Outer Diameter
- 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 14.0, 15.0, 16.0, 18.0 mm
- Mating/Unmating Cycles
- 100, 500
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Silver
- Salt Spray Test Duration (Corrosion Resistance)
- 500 h
- Shell Material
- Metal
- Finish on Shell
- Nickel, Chrome
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.