Global icon

MXR Series Scheduled to be discontinued

Miniature Push-Pull Connectors with Ground Function


Features

Miniature push-pull connectors with ground function

1. User friendly lock mechanism
2. Grounding function for FCC compliance
3. Sequential contact structure

Specifications

  • Connector Type
  • Plug, Receptacle, Accessory
  • Parts
  • Cap
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Rated Current
  • 2.0 A
  • Rated Voltage (AC)
  • AC 100.0 V
  • Rated Voltage (DC)
  • DC 140.0 V
  • Number of Positions
  • 3, 4, 6, 8
  • Remarks on Number of Positions
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Water Resistance
  • Contact Resistance
  • Withstanding Voltage
  • 300 V Max.
  • Locking Style
  • Friction, Push-pull
  • Wire Termination Method
  • Soldering
  • Cable Outer Diameter
  • 5.0, 8.0 mm
  • Mating/Unmating Cycles
  • 1000
  • Finger Protection
  • No
  • Metal Shields
  • No, Yes
  • Mounting Style
  • THT
  • Contact Plating
  • Gold
  • Salt Spray Test Duration (Corrosion Resistance)
  • Shell Material
  • Metal
  • Finish on Shell
  • Nickel

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.