Global icon

SMPM Series Recommended

Push-On Lock, SMPM Coaxial Connectors in MIL Standard


Features

Push-On Lock, SMPM Coaxial Connectors in MIL Standard

1. Features : Up to 65GHz
2. Push-On which could excel the operability, lock system
3. Compliant to SMPM in MIL Standard

  • Connector Type
  • Adapter
  • Parts
  • Generic Type
  • 1.85mm, SMPM
  • Industry Standard
  • MIL
  • Water Resistance
  • Cable Assembly
  • No
  • Cable Length
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 65.0 GHz
  • V.S.W.R.
  • 1.9, 2.6 Max.
  • Number of Positions
  • 1
  • Mating/Unmating Cycles
  • 100, 500
  • Mounting Style
  • Connector Orientation
  • Straight
  • Center Contact Plating
  • Gold
  • Outer Contact Plating
  • Gold
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • Wire Termination Method
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
  • Notes on Recommended Wire
  • Operating Temperature Max.
  • 125 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Type 1 Mating Face Connector
  • SMPM, SMPM(FD), SMPM(SB)
  • Type 2 Mating Face Connector
  • SMPM, 1.85mm
  • Return Loss
  • Connector Type Details

Major Applications/Product Categories

I/O

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.