- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
TM-DSA Series
Straight THT Type Modular Jack
Specifications
- Connector Type
- Receptacle, Jack
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- UL
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Opening Size
- 6
- Number of Positions
- 2, 4, 6, 8, 18
- Number of Ports
- 1, 3
- Metal Shields
- No
- Wire Termination Method
- Mounting Style
- Connector Orientation
- Contact Plating
- Gold
- Rated Current
- 0.1, 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 56.5 V
- Rated Voltage (DC) other
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Mating/Unmating Cycles
- 200
- Operating Temperature Max.
- 60, 80 ℃
- Operating Temperature Min.
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.