Global icon

PQ50 Series Recommended

Power Supply/Signal Connectors for Industrial Equipment


Features

Power Supply/Signal Connectors for Industrial Equipment

[Non-Waterproof Type] PQ50/PQ50S Series
1. Side locking spring design delivers a clear tactile click.
2. Strengthened Cable Clamps
3. Different cover options.A robust, enhanced, shielded die-cast shell is available
    on the PQ50-20pos. /PQ50S-36pos. or a engineered, light weight plated plastic resin
    shell for the PQ50S-48pos.
4. Coding key system provides flexibility with multiple options.
5. Rear mounted panel shell is available.
6. Reliable ground connection design.
7. Supports NFPA79 compliant cables (with 600V capability).

[Waterproof Type] PQ50W Series
1. Water Resistant (IP65)
2. Special locking design.
3. Rear mounted unit offers easy operations.
4. Metal plated cover with engineering plastic resin adds strength and EMI protection.
5. Independent ground contact design.
6. Coding Key System Provides Flexibility with Multiple Options

[Contact Variations]
1. Available Contact Options
2. Lance Protection Design
3. Sequential Contacts of Different Length are Available
4. Highly Reliable Contact Design
5. Can Use Contacts Between Multiple Series

  • Connector Type
  • Plug, Receptacle, Jack, Contact, Others
  • Parts
  • Cover case, Shell, Clamp, Dummy pin
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • Industry Standard
  • Safety Standards
  • UL, C-UL/CSA, TÜV
  • Performance Characteristics
  • Transmission Rate
  • Water Resistance
  • IP 65
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 500
  • Number of Positions
  • 20, 36, 48, 50
  • Remarks on Number of Positions
  • Contact Pitch
  • Contact Plating
  • Gold
  • Locking Style
  • Lever-lock, Latch-lock
  • Rated Current
  • 12.5, 19.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 300.0, 600.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 300.0, 600.0 V
  • Rated Voltage (DC) other
  • Mounting Style
  • Connector Orientation
  • Straight
  • Mounting Side
  • Wire Termination Method
  • Crimping
  • Recommended Min. Wire Size (AWG)
  • 15, 18, 22, 28
  • Recommended Max. Wire Size (AWG)
  • 14, 16, 18, 20, 24
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 105 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Connector Type Details
  • Cover case, Shell, Code clamp, Accessory

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.