- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
BNC(75)-PLR-PC-12G-2
CL0302-0085-0-00
RoHS2
※ The actual product may differ from the image
- Part No.
- BNC(75)-PLR-PC-12G-2
- Connector Type
- Receptacle
- Parts
- Generic Type
- BNC
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 01, 2024
Product information
- Part No.
- BNC(75)-PLR-PC-12G-2
- CL No.
- CL0302-0085-0-00
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Generic Type
- BNC
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 75.0 Ω
- Frequency (Max.)
- 12.0 GHz
- V.S.W.R.
- 1.4 Max.
- Number of Positions
- Mating/Unmating Cycles
- 5000
- Mounting Style
- THT
- Connector Orientation
- Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Nickel
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Plating Thickness
- Locking Style
- Bayonet
- PCB Stabilizing Feature
- Soldering
- Panel Mounting Style
- Finish on Shell
- Nickel
- Insulation Material
- PTFE
- Cable TerMin.ation Method (Center Conductor)
- Cable TerMin.ation Method (Outer Conductor)
- Hermetic Seal
- Kink
- Solder Wicking Prevention
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- Contact Resistance (outer conductor)
- Performance Characteristics
- 12G-SDI
- Isolation
Dimensional Information
- Connector Length
- Connector Width
- 30.4 mm
- Connector Height
- 15.1 mm
- Mated Height (Min.)
- Mated Height (Max.)
- Mated Height (STEP)
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 70 PCS
- Pick-up Tape
- Mass
- 9.4 g
- Static Sensitive
- Qty/Box
- 250 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [BNC(75)-PLR-PC-12G-2_CL0302-0085-0-00_2DDrawing_0001266814.pdf: 73 KB]
- Drawing (2D) - 日本語 [BNC(75)-PLR-PC-12G-2_CL0302-0085-0-00_2DDrawing_0001241447.pdf: 67 KB]
- Specification Sheet - English [BNC(75)-PLR-PC-12G-2_CL0302-0085-0-00_SpecSheet_0001266815.pdf: 109 KB]
- Specification Sheet - 日本語 [BNC(75)-PLR-PC-12G-2_CL0302-0085-0-00_SpecSheet_0001241449.pdf: 113 KB]
- Product Guidelines Mounting Notes - English [BNC(75)-PLR-PC-12G-2_CL0302-0085-0-00_Guideline_0001517610.pdf: 1,132 KB] * Member registration is required.* Only for members
- Product Guidelines PCB Design - English [BNC(75)-PLR-PC-12G-2_CL0302-0085-0-00_Guideline_0001517616.pdf: 1,837 KB] * Member registration is required.* Only for members
- Product Guidelines Mounting Notes - 日本語 [BNC(75)-PLR-PC-12G-2_CL0302-0085-0-00_Guideline_0001517609.pdf: 856 KB] * Member registration is required.* Only for members
- Product Guidelines PCB Design - 日本語 [BNC(75)-PLR-PC-12G-2_CL0302-0085-0-00_Guideline_0001517615.pdf: 2,035 KB] * Member registration is required.* Only for members
3D models, MCAD, Footprints, ECAD
Other
- RF Report [BNC(75)-PLR-PC-12G-2_CL0302-0085-0-00_RF Report_RF_report_BNC(75)-PLR-PC-12G-1.zip: 207 KB] * Member registration is required.* Only for members