CTF Series
Plastic D-Subminiature Shells (Accessories)
Features
Plastic D-Subminiature Shells (Accessories)
1. The screw lock type ensures a strong and secure connection.
2. Accommodates both solder and crimp types with ease.
Specifications
FUNCTION CHART- Connector Type
- Others
- Parts
- Cover case, Lock, Dust cap
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- D-sub
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- Mating/Unmating Cycles
- Number of Positions
- 9, 15, 25, 37, 50
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Locking Style
- Screw, Spring, Latch-lock
- Rated Current
- Rated Voltage (AC)
- Rated Voltage (DC)
- Mounting Style
- Connector Orientation
- Straight
- Mounting Side
- Wire Termination Method
- Soldering
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 60, 65, 70, 85 ℃
- Operating Temperature Min.
- -55, -25 ℃
- Cable Color
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.