Global icon

CX80B1-24P

CL0480-0625-0-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • CX80B1-24P
  • Connector Type
  • Receptacle
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On March. 08, 2024

Product information
  • Part No.
  • CX80B1-24P
  • CL No.
  • CL0480-0625-0-00
  • Connector Type
  • Receptacle
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • USB Type-C
  • Industry Standard
  • USB3.2
  • Safety Standards
  • Performance Characteristics
  • USB4 Gen.2x2
  • Transmission Rate
  • 20.0 Gbps
  • Water Resistance
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 10000
  • Number of Positions
  • 24
  • Remarks on Number of Positions
  • Contact Pitch
  • 0.5 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Friction
  • Rated Current
  • 5.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 48.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 48.0 V
  • Rated Voltage (DC) other
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight
  • Mounting Side
  • Standard on-Board
  • Wire Termination Method
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 105 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • RoHS2
  • Conforming
  • SVHC
  • Contact
  • Connector Type Details
  • Mounting Pitch
  • 0.5 mm
  • Number of Rows (Interface)
  • 2
  • Plating Thickness
  • Staggered Lead
  • No
  • Key
  • No
  • Finish on Shell
  • Shell Material
  • Stainless steel
  • Contact Gender
  • Male
  • Housing Color
  • Metal Shields
  • Yes
  • PCB Stabilizing Feature
  • Soldering
  • Cap Material
  • Finger Protection
  • No
  • Solder Wicking Prevention
  • No
  • Withstanding Voltage
  • Contact Resistance
  • 40.0 mΩ Max.
  • Recommended PCB Thickness
  • 1.0 mm Max.
  • Connector Height
  • 6.5 mm
  • Connector Length
  • 3.14 mm
  • Connector Width
  • 8.94 mm
  • UL Style Wire/Cable
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • Packaging Type
  • Reel
  • Purchase Unit
  • 600 PCS
  • Mass
  • 0.525 g
  • Pick-up Tape
  • No
  • Static Sensitive
  • Qty/Box
  • 6000 PCS
  • Remarks