- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF51-16DS-2C
CL0543-5036-4-00
RoHS2
※ The actual product may differ from the image
- Part No.
- DF51-16DS-2C
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- DF51-16DS-2C
- CL No.
- CL0543-5036-4-00
Basic Specifications
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL
- Number of Positions
- 16
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 2.0 mm
- Contact Pitch
- 2.0 mm
- Connector Length
- 27.0 mm
- Connector Width
- 7.2 mm
- Connector Height
- 10.7 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- Contact Plating
- Plating Thickness
- Housing Color
- Black
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 30
- Recommended Max. Wire Size (AWG)
- 22
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- Finger Protection
- No
- Metal Shields
- No
Electrical Specifications
- Rated Current
- 2.0 A
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (DC)
- DC 250.0 V
- Contact Resistance
- 30.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- 0.75 mm
- Max. Wire Insulation Diameter
- 1.45 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- Mass
- 0.83 g
- Static Sensitive
- Qty/Box
- 2000 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF51-16DS-2C_CL0543-5036-4-00_2DDrawing_0000957117.pdf: 55 KB]
- Drawing (2D) - 日本語 [DF51-16DS-2C_CL0543-5036-4-00_2DDrawing_0001349773.pdf: 76 KB]
- Specification Sheet - English [DF51-16DS-2C_CL0543-5036-4-00_SpecSheet_0000398990.pdf: 61 KB]
- Specification Sheet - 日本語 [DF51-16DS-2C_CL0543-5036-4-00_SpecSheet_0001349772.pdf: 143 KB]
- Product Guidelines - English [DF51-16DS-2C_CL0543-5036-4-00_Guideline_0001169589.pdf: 332 KB]
- Product Guidelines - 日本語 [DF51-16DS-2C_CL0543-5036-4-00_Guideline_0001169588.pdf: 534 KB]
- Certifications (UL) [DF51-16DS-2C_CL0543-5036-4-00_Certifications_UL_0001457461.pdf: 974 KB]
- Certifications (UL/cUL) [DF51-16DS-2C_CL0543-5036-4-00_Certifications_cUL_0001457462.pdf: 974 KB]