- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DH60-17P
CL0244-0006-8-00
RoHS2
※ The actual product may differ from the image
- Part No.
- DH60-17P
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- DH60-17P
- CL No.
- CL0244-0006-8-00
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- 2.5 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 1000
- Number of Positions
- 17
- Remarks on Number of Positions
- Contact Pitch
- 1.0 mm
- Contact Plating
- Gold
- Locking Style
- Screw
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Mounting Style
- SMT
- Connector Orientation
- Right angle
- Mounting Side
- Standard on-Board
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- 0.5 mm
- Number of Rows (Interface)
- 2
- Plating Thickness
- 0.2 μm
- Staggered Lead
- Key
- Finish on Shell
- Shell Material
- Stainless steel
- Contact Gender
- Male
- Housing Color
- Black
- Metal Shields
- Yes
- PCB Stabilizing Feature
- Soldering
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 250 V Max.
- Contact Resistance
- 50.0 mΩ Max.
Dimensional Information
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Height
- 5.4 mm
- Connector Length
- 25.0 mm
- Connector Width
- 12.0 mm
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 80 PCS
- Mass
- 1.52 g
- Pick-up Tape
- No
- Static Sensitive
- Qty/Box
- 1600 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DH60-17P_CL0244-0006-8-00_2DDrawing_0000904145.pdf: 499 KB]
- Drawing (2D) - 日本語 [DH60-17P_CL0244-0006-8-00_2DDrawing_0000818038.pdf: 300 KB]
- Specification Sheet - English [DH60-17P_CL0244-0006-8-00_SpecSheet_0000153536.pdf: 112 KB]
- Specification Sheet - 日本語 [DH60-17P_CL0244-0006-8-00_SpecSheet_0000987340.pdf: 122 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [DH60-17P_CL0244-0006-8-00_3DDrawing_IGES_0001218888I.zip: 588 KB]
- Drawing (3D) (STEP) [DH60-17P_CL0244-0006-8-00_3DDrawing_STEP_0001218888S.zip: 299 KB]
- Foot Print (Allegro) [DH60-17P_CL0244-0006-8-00_Footprint_Allegro_0001474491.zip: 147 KB] * Member registration is required.* Only for members